Temperature Sensors
Rigid Averaging Sensor
The TS-x-RD Series rigid copper averaging temperature sensors are used to monitor and control the building temperature in ducts or plenums. They have high accuracy and come with high durability along with 2/5 year warranty.
The TS-5x-RD Series rigid copper averaging temperature sensors are used to monitor and control the building temperature in ducts or plenums. The TS-5x-RD Series rigid copper averaging temperature sensors have an output of 3K Ohms at 77°F (25°C) and 10K Ohms at 77°F (25°C) with an overall sensor accuracy of ± 0.36°F. The averaging sensors are both non-polarity and non-position sensitive. The most common applications of the sensors are monitoring return air temperature, monitoring mixed air temperature, monitoring discharge air temperature and cold water bath/tank temperatures. They have high accuracy and come with high durability along with a 2/5 year warranty.
Features & Benefits:- Rigid Copper Tubing
- Higher Operating Temperature
- Fast Response Times
- High Accuracy
- Durability
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
Please Sign In to view part numbers available for purchase based on your account