/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Stainless Plate Sensor

    Stainless Plate Sensor is a single point temperature sensor with an output of 10K Ohms at 77°F (25°C). The temperature sensor has an overall accuracy of ± 0.36°F (0.2°C) over the range of 32 to 158°F (0 to 70°C).

    Overview

    Stainless Plate Sensor is a single point temperature sensor with an output of 10K Ohms at 77°F (25°C). The temperature sensor has an overall accuracy of ± 0.36°F (0.2°C) over the range of 32 to 158°F (0 to 70°C). Stainless plate temperature should be mounted on an interior wall away from windows, heating and cooling supply vents, doors, and sunlight. All of the sensors have a 1/8” integral foam insulation pad to eliminate any thermal effects on the sensor from within the wall itself. Sensor shall have a conductor cable with two (2) 22 AWG (black/white) Etched Teflon lead wires for making all connections. The sensor is encapsulated to the stainless steel plate with the use of a thermally conductive epoxy. The normal operating temperature of these sensors should be from -40 to 212°F (-40 to 100°C).

    Features & Benefits:
    • Temperature and Communication Jack
    • Brushed Stainless Plate
    • High Accuracy
    • High Durability
    • 2-year Warranty
    • ROHS Compliant
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    TS-1101-WA-10-AA
    Stainless Plate Sensor, 10K ohm, Yellow Wire, Yellow Colour
    TS-1101-WA-10-AA
    Stainless Plate Sensor, 10K ohm, Yellow Wire, Yellow Colour
    TS-1102-WA-10-AA
    Stainless Plate Sensor, 10K ohm, Override, BACtalk Systems
    TS-1102-WA-10-AA
    Stainless Plate Sensor, 10K ohm, Override, BACtalk Systems