Temperature Sensors
Strap-on-Temperature Sensor
The TS-STP-10K-AA Series single point strap-on temperature sensors have an output of 10K Ohms at 25°C. The sensor can be used for monitoring temperatures in pipes, chilled water and hot water temperature.
The TS-STP-10K-AA Series single point strap-on temperature sensors have an output of 10K Ohms at 25C. The sensor can be used for monitoring temperatures in pipes, chilled water and hot water temperature where immersion sensors cannot be used . The sensor can also be used to monitor and control the building temperature.
Features & Benefits:- Output of 10K Ohms at 25C
- Encapsulated in a thermally conductive epoxy that will withstand extreme operating temperatures
- Extremely reliable
- NEMA 1 Rated Enclosure
- Adjustable 2” to 5” Pipe Clamp
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Mounting Type
- Strap On
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Mounting Type
- Strap On
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Mounting Type : Strap On
Please Sign In to view part numbers available for purchase based on your account