/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    TE Duct and Immersion Temperature Sensor

    TE Duct Temperature Sensor can be used to monitor air or water temperature throughout a building management system or air handler unit. Flanged duct sensors monitor the supply or return air and provide a thermistor output to the digital controller.

    Overview

    The Series TE Duct and Immersion Temperature Sensor can be used to monitor air or water temperature throughout a building management system or an air handler unit. Flanged duct sensors monitor the supply or return air and provide a thermistor or RTD output to the digital controller. Immersion sensors which are supplied with compression fittings are typically used to monitor the hot or chilled water lines throughout a building. Thermowells are recommended, but not required on the immersion sensors. For variable air volume applications, the Series TE can be configured to have 8´ plenum rated cable with flying leads. Standard units come with 4˝ leads with an integral terminal block to eliminate carrying extra wire nuts. For housing models, multiple knockouts provide easy conduit access to any side of the housing. The 1/4 turn lid comes with a chain to prevent it from being lost during installation

    Features & Benefits:
    • Easy to mount external tab housing and flange options for duct applications
    • 1/4 turn housing cover with chain to prevent dropping
    • Multiple conduit knockouts for easy installation positioning
    • 4" leads with an integral terminal block
    • Terminal connector eliminates need for wire nuts
    • 1/4" diameter probe
    Certifications:
    • CE Approval
    • GOST-R Certificate
    • RoHS Letter of Compliance
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Mounting Type
      • Duct
    • Detector Type
      • Duct Temperature

    Others

    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Mounting Type
      • Duct
    • Detector Type
      • Duct Temperature
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Mounting Type : Duct
    • Detector Type : Duct Temperature
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime