Temperature Sensors
TE-I Immersion Style Temperature Sensor
The TE-I Immersion Style Temperature Sensors by Honeywell have been designed to provide accurate measurements of water temperature inside chilled and hot water loops in HVAC systems.
The TE-I Immersion Style Temperature Sensors accurately measure water temperature inside chilled and hot water loops in HVAC systems. Thermowells are required to protect the electrical connection from the process water and to allow replacement of the sensors without draining the system. They are used in applications such as chiller or boiler loops and in building automation.
Features & Benefits:- Integral ½ Inch NPSM connection for direct mounting to a thermowell
- 1/4 turn housing cover with chain to prevent dropping
- Multiple conduit knockouts for easy installation positioning
- General purpose or weatherproof enclosure options
- Terminal connection eliminates need for wire nuts
- UL
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Number of Wiring Terminals
- 4
- Mounting Type
- Direct
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Number of Wiring Terminals
- 4
- Mounting Type
- Direct
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Number of Wiring Terminals : 4
- Mounting Type : Direct