/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Temperature Transmitter Averaging

    Temperature Transmitters Averaging sensors are double encapsulated to provide additional protection against corrosion and moisture.

    Overview

    Temperature Transmitters Averaging sensors are double encapsulated to provide additional protection against corrosion and moisture. The temperature transmitters are a cost effective solution for all temperature measurement needs. The transmitters are accurate, durable, and reliable. In addition, numerous mounting configurations are offered. The temperature transmitters averaging are for use with a 1K Ohm Platinum RTD. The transmitters produce a linear 4-20 mA output carried on a two-wire system.

    Features & Benefits:
    • Reverse Polarity Protected
    • Class A RTD included
    • Custom calibration ranges are available
    Certifications:
    • ISO9001
    • NIST
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Number of Wiring Terminals : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime