Temperature Sensors
Thin Film Temperature Sensor
Honeywell Temperature Sensor incorporates a precision temperature sensor used to monitor temperatures in a variety of applications. It comes with a self-adhesive mounting clip which can be secured to almost any surface.
Honeywell Temperature Sensor incorporates a precision temperature sensor used to monitor temperatures in a variety of applications. It comes with a self-adhesive mounting clip which can be secured to almost any surface.
Others
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Maximum Operating Ambient Temperature
- 105 degree Celsius
- Cable Length
- 152.4 millimetre
- Type of Terminals
- Pigtail 2 or 3 wire
- Detector Type
- Thermistor; RTD
- Mounting Type
- Self-adhesive mounting clip
Others
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Maximum Operating Ambient Temperature
- 105 degree Celsius
- Cable Length
- 152.4 millimetre
- Type of Terminals
- Pigtail 2 or 3 wire
- Detector Type
- Thermistor; RTD
- Mounting Type
- Self-adhesive mounting clip
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Maximum Operating Ambient Temperature : 105 degree Celsius
- Cable Length : 152.4 millimetre
- Type of Terminals : Pigtail 2 or 3 wire
- Detector Type : Thermistor; RTD
- Mounting Type : Self-adhesive mounting clip