Temperature Sensors
Torpedo Style Sensor
Torpedo Style Sensor is used in combination with Novra's Case Management System (CMS). The sensor is designed as a two piece assembly to faciliate easy replacement.
The Torpedo Style Sensor is designed as a two piece assembly, the temperature sensing device in the sensor assembly is a standard, interchangeable, precision thermistor. The sensor consists of 8m of cabling, a weather-resistant, in line connector, and torpedo style, thermistor sensor with 17.8 cm of cable. A cable clamp required when mounting the sensor for air flow temperature sensing and cables are ties when mounting the sensor for surface temperature sensing.
Features & Benefits:- Easy to Replace
- Weather Resistance
- Assembly includes Torpedo style Thermistor sensor with 17.8 cm of cable
- Operating Temperature -40 °C to +51.7 °C
- 10K Ω @ +25° C, 3 mW Dissipation
- Can be mounted for surface temperature sensing or in the direct air flow of an area or zone applications
- UL
- CSA Certified
Others
- Maximum Operating Ambient Temperature
- 125 degree Fahrenheit
- 51.7 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Cable Length
- 26 inch
- 8 metre
Others
- Maximum Operating Ambient Temperature
- 125 degree Fahrenheit
- 51.7 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Cable Length
- 26 inch
- 8 metre
- Maximum Operating Ambient Temperature : 125 degree Fahrenheit|51.7 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Cable Length : 26 inch|8 metre