/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    TRA Series Stainless Steel Remote Probe Sensor

    The TRA series stainless steel remote probes are designed for high accuracy in remote temperature sensing applications. Multiple cable lengths are available for added flexibility. It has dual stainless steel sensing probe for longer sensor life.

    Overview

    The TRA series stainless steel remote probes are designed for high accuracy in remote temperature sensing applications. The TRA can be used in numerous refrigeration applications or can be mounted on pipes for chilled or heated water temperature sensing. It is easily installed and includes a durable stainless steel sensing probe and a two-wire twisted pair wire with strain relief. Multiple cable lengths are available for added flexibility. It has dual stainless steel sensing probe for longer sensor life.

    Features & Benefits:
    • Durable
    • Stainless steel sensing probe for long sensor life
    • Multiple cable lengths for application flexibility
    • Easy installation
    • High accuracy
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 105 degree Fahrenheit
      • 221 degree Celsius
    • Minimum Operating Ambient Temperature
      • -25 degree Celsius
      • 221 degree Fahrenheit
    • Number of Wiring Terminals
      • 2

    Others

    • Maximum Operating Ambient Temperature
      • 105 degree Fahrenheit
      • 221 degree Celsius
    • Minimum Operating Ambient Temperature
      • -25 degree Celsius
      • 221 degree Fahrenheit
    • Number of Wiring Terminals
      • 2
    • Maximum Operating Ambient Temperature : 105 degree Fahrenheit|221 degree Celsius
    • Minimum Operating Ambient Temperature : -25 degree Celsius|221 degree Fahrenheit
    • Number of Wiring Terminals : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime