/content/hbtbt/ae/en/search-results.html

    Supervisors

    Compass™ Software

    Compass supports many graphic formats and sizes and easily converts Alerton legacy graphics (bitmaps) to the new HTML 5 format, enabling you to quickly integrate graphical content to the web without using Flash and third-party plug-ins.

    Overview

    Compass supports many graphic formats and sizes and easily converts Alerton legacy graphics (bitmaps) to the new HTML 5 format, enabling you to quickly integrate graphical content to the web without using Flash and third-party plug-ins. Compass is a comprehensive, powerfully designed new product that replaces Alerton Building Suite and Envision for BACtalk as the operator workstation of the future. Build dynamic graphics faster and easier with Compass’ updated isometric graphics library, Compass provides a familiar user experience through a standard user interface, enabling you to get users quickly up to speed on the software and your building’s systems

    Features & Benefits:
    • Efficient equipment start times, sophisticated load optimization, and energy use monitoring that helps you track savings
    • Configurable, tree-style navigation
    • Detect and log after-hours tenant override activity, then generate appropriate tenant bills
    • Converts legacy displays and graphics to current standard file formats
    • Create systems that are easy to upgrade and improve
    • Built-in Internet and wide area network (WAN) capabilities with BACnet®/IP
    Specifications

    Others

    • Operating System
      • 64-Bit OS
      • Windows 10 (Pro/Ent) OS
      • Windows Server 2012 R2 OS
      • Windows Server 2016 OS
      • Windows Server 2019 OS
    • Network Requirements
      • BACnet
      • Ethernet

    Others

    • Operating System
      • 64-Bit OS
      • Windows 10 (Pro/Ent) OS
      • Windows Server 2012 R2 OS
      • Windows Server 2016 OS
      • Windows Server 2019 OS
    • Network Requirements
      • BACnet
      • Ethernet
    • Operating System : 64-Bit OS|Windows 10 (Pro/Ent) OS|Windows Server 2012 R2 OS|Windows Server 2016 OS|Windows Server 2019 OS
    • Network Requirements : BACnet|Ethernet
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime