/content/hbtbt/ae/en/search-results.html

    Supervisors

    Portal device

    The Phoenix Controls Portal devices are used to visualize data from critical environments using Phoenix Controls airflow control systems, sensors, and monitors as well as third party systems over BACnet® IP.

    Overview

    The Phoenix Controls Portal devices are used to visualize data from critical environments using Phoenix Controls airflow control systems, sensors, and monitors as well as third party systems over BACnet® IP.

    The Portal collects data from the Phoenix Controls MicroServerTM or MacroServerTM via BACnet or directly from a BACnet MS/TP network, then pushes web pages in the form of dashboards to a web browser. The dashboards are readily available from any computer with access to the building network via a browser or can be embedded as hyper-links within the BAS graphics. The Portal offers standard dashboard pages for energy management, safety, compliance monitoring, equipment maintenance, and diagnostics.

    Features & Benefits:
    • Standard HTML5 web pages for energy management, safety monitoring, and equipment maintenance
    • Can display up to 500 dashboard points
    • Displays real-time as well as short-term, rolling historical data
    • Ability to push data to customer's Microsoft® SQL database for long-term archiving
    • Non-invasive, flexible installation with existing or new integrations
    • Supports visualization of third party BACnet devices
    • Integrates with BACnet IP or BACnet Ethernet with options for BACnet MS/TP
    • Supports standard Niagara objects and feature set components
    • Rechargeable internal NIMH battery backup, for short term power fail events
    • Mounting options - DIN rail mounting or panel mounting using tabs on unit base
    • Role-based access and security
    Certifications:
    • UL 916
    • C-UL
    • CE
    • FCC
    • RoHS
    • BTL B-BC
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime