/content/hbtbt/ae/en/search-results.html

    Graphic Software

    Fire Alarm Control Panel

    The Honeywell fire alarm connection panels are ideally suitable for use in the protection of small to medium sized buildings. All in all, it is a compact, high performance, feature rich, economical fire alarm control panels

    Overview

    The Honeywell fire alarm connection panel is ideally suitable for use in the protection of small to medium sized buildings. All in all, a compact, high performance, feature rich, economical fire alarm control panel designed to help for both the installer and the end user. The DX Connexion range of fire alarm control panels have been developed to be the most time efficient fire panel on the market to install. Simply fix the control panel to the wall, connect the field wiring, and in as few as four button presses later you can have a compliant, working fire alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive. Programming the control panel couldn’t be easier. Text can be quickly inserted from the panel’s mobile phone style keypad to identify the exact location of each field device. Alternatively, with the use of the DX Connexion PC tools, text can be input easily. All panel features and system cause and effect can be programmed via either the panels large LCD display or by using the Windows configuration tool.

    Features & Benefits:
    • Fire and fault outputs - volt-free relay or monitored
    • Auxiliary power output for ancillary equipment
    • 2 configurable inputs for ancillary equipment (e.g. class change, alert, etc.)
    • Space for two option modules
    • Optional 8-way relay module, common or zonal switching
    • Optional 1.5A 4-way sounder module, common or zonal switching
    • Simple to install
    • Robust fire resistant ABS moulded enclosure
    • Battery space for up to 72 hours stand-by
    • 2, 4 or 8 zone versions available
    Certifications:
    • EN54-10
    • FM 3260
    Others
    Name
    Description
    File Size
    Date
    Size
    AMX ALARM MANAGEMENT SYSTEM Data Sheet
    application/pdf 424.56 KB
    1/3/2024
    424.56 KB
    Name
    Description
    File Size
    Date
    Size
    AMX ALARM MANAGEMENT SYSTEM Data Sheet
    application/pdf 424.56 KB
    1/3/2024
    424.56 KB
    Name
    Description
    File Size
    Date
    Size
    AMX ALARM MANAGEMENT SYSTEM Data Sheet
    424.56 KB
    1/3/2024
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime