/content/hbtbt/ae/en/search-results.html

    Graphic Software

    Replacement Software

    The ZX Series range of 1, 2 or 5 loop modular, scalable intelligent fire alarm control panels is suitable for protecting all types of medium to large properties.

    Overview

    The ZX Series range of 1, 2 or 5 loop modular, scalable intelligent fire alarm control panels is suitable for protecting all types of medium to large properties. These panels are easy to install and maintain, making them an obvious choice for new projects and refurbishments. The initial installation of the system is aided by sophisticated features like AUTOLEARN. An internal routine that will automatically detect all the devices on the detection and peripheral loops saving valuable commissioning time. An off-line configuration tool is included to further enhance the process, making text entry and specific, complex device programming easier. Complex cause and effect programming is simplified through a clearly designed user interface. Once completed the configuration of the panel can be saved for future reference. Enhanced features allow the complete archiving of the control panel history log.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime