Graphic Software
WIN-FIRE-PLUS Supervision System
WIN-FIRE supervision system dedicated to the management of Notifier AM8000 and AM-8200 fire control panels with a maximum configuration of Max 256 Loops Device display with dedicated graphic libraries, management and recording of alarms and events.
WIN-FIRE supervision system dedicated to the management of Notifier AM8000 and AM-8200 fire control panels with a maximum configuration of Max 256 Loops Device display with dedicated graphic libraries, management and recording of alarms and events, access security guaranteed by a profiles and passwords. Integrated network with client / server system.
The WIN-FIRE graphic platform is based on 64-Bit Windows 10 systems and is designed to make project development as simple and fast as possible. All the basic problems in the development of the application are solved and integrated into the system, such as offline management, historical and event management of the plant. The platform allows you to develop multiple projects on the same PC. Complete with USB Server key. Each control unit connected to the supervision system requires a SIB8000 or SIB-8200 interface card