/content/hbtbt/ae/en/search-results.html

    System Configuration Software

    PAMMI Plus PA Server

    PAMMI Plus Server application realizes system control and communication with the components of the VARIOIDYN D1 voice alarm system and the PAMMI Plus client via Ethernet.

    Overview

    PAMMI Plus Server application is the core of the VARIODYN D1 PAMMI Plus Management System. It realizes system control and communication with the components of the VARIOIDYN D1 voice alarm system and the PAMMI Plus client via Ethernet.

    The PAMMI Plus server manages and controls for instance, the announcements and audio information of various PAMMI clients and timed information. It is often possible to incorporate other systems in the object, such as flight control systems, person information systems, train traffic control systems, or text-to-speech systems into the PAMMI Plus Management System.

    Features & Benefits:
    • Checking and monitoring of alarms and evacuation
    • Checking and monitoring of announcements and other audio notifications, scheduling of announcements
    • Interface to further functions in the facility
    Specifications

    Others

    • For Use With
      • PAMMI Plus client
      • VARIOIDYN D1 Voice Alarm System
    • PC Type
      • PC Workstation

    Others

    • For Use With
      • PAMMI Plus client
      • VARIOIDYN D1 Voice Alarm System
    • PC Type
      • PC Workstation
    • For Use With : PAMMI Plus client|VARIOIDYN D1 Voice Alarm System
    • PC Type : PC Workstation
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    583651
    PAMMI Plus PA server,
    583651
    PAMMI Plus PA server,