/content/hbtbt/ae/en/search-results.html

    Camera & Recorder Kits

    Maxpro® SE Network Video Recorder

    Honeywell MAXPRO NVR SE are the Network Video Recorder which provides an open, flexible and scalable IP video surveillance system.

    Overview

    Honeywell MAXPRO NVR SE are the Network Video Recorder which provides an open, flexible and scalable IP video surveillance system. Utilizing Honeywell’s high definition cameras MAXPRO NVR SE is a powerful, high definition IP recording system and viewing client for small to medium size installations. This recorder comes pre-installed with all required software and pre-licensed for 32 or 64 channels with no extra channel license costs. The MAXPRO NVR SE built upon HP Z4 G4 workstation with Intel's newest generation microarchitecture delivers high performance and most advanced video-oriented applications. Next-generation acoustic design delivers quiet performance. A high frequency processor with a multicore count is fully capable of handling the demands of current video surveillance solutions from Honeywell.

    Features & Benefits:
    • Provides the processor and storage enclosure in one chassis
    • Rack mountable with 6 removable drives
    • Integrates to full line of Honeywell IP cameras and HVE encoders
    • Support for ONVIF Profile S, PSIA and real time streaming protocol standards
    Certifications:
    • FCC Part 15, Subpart B, Class B
    • EN 60950-1
    • IEC 60950-1
    • AS/NZS CISPR 32:2015
    • UL/cUL
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime