Bullet Cameras
IR Bullet Camera
Honeywell’s HIB2PI bullet camera is one of the best in its class as they are Powered by industry-leading infrared (IR), Digital WDR and True Day Night (TDN) technologies.
Honeywell’s HIB2PI bullet camera is one of the best in its class as they are Powered by industry-leading infrared (IR), Digital WDR and True Day Night (TDN) technologies.
This water-proof camera can be used for both indoor and outdoor video surveillance, even in areas with low or dull ambient light.
Features & Benefits:- 1/2.9 CMOS sensor with 1920x1080 pixels resolution
- Minimum illumination: 0.007 lux @ F1.2
- Support for 2 streams: main stream, sub stream
- Simultaneous monitoring for up to 4 users
- IP66 IP rating
Others
- Maximum Operating Ambient Temperature
- 60 °C
- Input Voltage
- 12 V
- Maximum Power Consumption
- 12 VDC
- Maximum Operating Humidity
- 0.9
- Infrared Distance
- 20-30 m
- Power Supply
- 12 VDC
- Overall Width
- 86.7 mm
- Cold Start Temperature
- -30 C
- Lens Size
- 3.6 mm
- Minimum Operating Ambient Temperature
- -30 °C
- CODEC
- H.265
- Supported Web Browsers
- IE/Firefox Browsing; CMS control
- Maximum Frame Rate
- 1080 p@25fps
- Communication Protocols
- ONVIF S; ONVIF G
- Bit Rate Control Type
- 256 to 4 Kbps to Mbps
- Wide Dynamic Range
- Digital
- Day/Night Mode
- Yes
- White Balance
- Auto
- Video Streams
- 2
- Video Analytics
- Motion
- Minimum Electronic Shutter Speed
- (1/25) sec
- Active Noise Reduction Type
- 3D DNR
- Regulatory Approvals
- IP 66
- Maximum Focal Length
- 1.2 F
- Maximum Electronic Shutter Speed
- 1/100000 sec
- Includes
- IR LED
- Detection Sensor Type
- Motion
- Bit Rate
- 256 to 4 Kbps to Mbps
- Gains Control
- ROI; Saturation; Brightness; Contrast; Wide Dynamic; Sharpen; Noise reduction; De-fog; Watermark; Heartbeat
- Horizontal Angle of View
- 88 Degree
- Network Connector Type
- TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Maximum Number of Users
- 4
- Iris Type
- Fixed
- Includes Video Stream Encryption
- Yes, H.265/H.264/MJPEG
- Compatible Environments
- Outdoor/Indoor
- Additional Frame Rate
- 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- Sub Stream Frame Rate
- D1/CIF/480 x 240 @(1-25fps) @(1-25fps)
- Image Sensor Format
- 1/2.9in CMOS
Others
- Maximum Operating Ambient Temperature
- 60 °C
- Input Voltage
- 12 V
- Maximum Power Consumption
- 12 VDC
- Maximum Operating Humidity
- 0.9
- Infrared Distance
- 20-30 m
- Power Supply
- 12 VDC
- Overall Width
- 86.7 mm
- Cold Start Temperature
- -30 C
- Lens Size
- 3.6 mm
- Minimum Operating Ambient Temperature
- -30 °C
- CODEC
- H.265
- Supported Web Browsers
- IE/Firefox Browsing; CMS control
- Maximum Frame Rate
- 1080 p@25fps
- Communication Protocols
- ONVIF S; ONVIF G
- Bit Rate Control Type
- 256 to 4 Kbps to Mbps
- Wide Dynamic Range
- Digital
- Day/Night Mode
- Yes
- White Balance
- Auto
- Video Streams
- 2
- Video Analytics
- Motion
- Minimum Electronic Shutter Speed
- (1/25) sec
- Active Noise Reduction Type
- 3D DNR
- Regulatory Approvals
- IP 66
- Maximum Focal Length
- 1.2 F
- Maximum Electronic Shutter Speed
- 1/100000 sec
- Includes
- IR LED
- Detection Sensor Type
- Motion
- Bit Rate
- 256 to 4 Kbps to Mbps
- Gains Control
- ROI; Saturation; Brightness; Contrast; Wide Dynamic; Sharpen; Noise reduction; De-fog; Watermark; Heartbeat
- Horizontal Angle of View
- 88 Degree
- Network Connector Type
- TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Maximum Number of Users
- 4
- Iris Type
- Fixed
- Includes Video Stream Encryption
- Yes, H.265/H.264/MJPEG
- Compatible Environments
- Outdoor/Indoor
- Additional Frame Rate
- 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- Sub Stream Frame Rate
- D1/CIF/480 x 240 @(1-25fps) @(1-25fps)
- Image Sensor Format
- 1/2.9in CMOS
- Maximum Operating Ambient Temperature : 60 °C
- Input Voltage : 12 V
- Maximum Power Consumption : 12 VDC
- Maximum Operating Humidity : 0.9
- Infrared Distance : 20-30 m
- Power Supply : 12 VDC
- Overall Width : 86.7 mm
- Cold Start Temperature : -30 C
- Lens Size : 3.6 mm
- Minimum Operating Ambient Temperature : -30 °C
- CODEC : H.265
- Supported Web Browsers : IE/Firefox Browsing; CMS control
- Maximum Frame Rate : 1080 p@25fps
- Communication Protocols : ONVIF S; ONVIF G
- Bit Rate Control Type : 256 to 4 Kbps to Mbps
- Wide Dynamic Range : Digital
- Day/Night Mode : Yes
- White Balance : Auto
- Video Streams : 2
- Video Analytics : Motion
- Minimum Electronic Shutter Speed : (1/25) sec
- Active Noise Reduction Type : 3D DNR
- Regulatory Approvals : IP 66
- Maximum Focal Length : 1.2 F
- Maximum Electronic Shutter Speed : 1/100000 sec
- Includes : IR LED
- Detection Sensor Type : Motion
- Bit Rate : 256 to 4 Kbps to Mbps
- Gains Control : ROI; Saturation; Brightness; Contrast; Wide Dynamic; Sharpen; Noise reduction; De-fog; Watermark; Heartbeat
- Horizontal Angle of View : 88 Degree
- Network Connector Type : TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Maximum Number of Users : 4
- Iris Type : Fixed
- Includes Video Stream Encryption : Yes, H.265/H.264/MJPEG
- Compatible Environments : Outdoor/Indoor
- Additional Frame Rate : 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- Sub Stream Frame Rate : D1/CIF/480 x 240 @(1-25fps) @(1-25fps)
- Image Sensor Format : 1/2.9in CMOS