/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    IR Dome Camera

    IP Dome Camera designed for small-scale surveillance application.

    Overview

    IP Dome Camera designed for small-scale surveillance application. Equipped with 2 Megapixel (1920Hx1080V) sensor, the camera delivers 1080P high resolution image at 25fps. The vandal-proof and IP66 weather-proof housing makes it suitable for installation in harsh outdoor areas.

    Features & Benefits:
    • Main-profile H.264 compression and support dual-stream
    • 1080P real-time video output
    • 3.6mm / 6mm fixed lens
    • True Day / Night with automatic removable IR cut filter
    • Motion detection, Privacy Masking, Mirror, Flip and Anti-flicker
    • Vandal-proof and IP66 weather-proof
    Certifications:
    • PoE
    • ONVIF
    Specifications

    Others

    • Detection Sensor Type
      • Infrared
    • Infrared Light Control Settings
      • SmartIR
    • Image Detection Type
      • Infrared

    Others

    • Detection Sensor Type
      • Infrared
    • Infrared Light Control Settings
      • SmartIR
    • Image Detection Type
      • Infrared
    • Detection Sensor Type : Infrared
    • Infrared Light Control Settings : SmartIR
    • Image Detection Type : Infrared
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime