/content/hbtbt/ae/en/search-results.html

    NVRs

    MAXPRO® NVR Hybrid SE

    MAXPRO® NVR Hybrid SE is an open, flexible, and scalable Hybrid (IP and analog) video surveillance system. They utilize HD cameras to offer a powerful high definition IP recording and security monitoring system.

    Overview

    MAXPRO® NVR Hybrid SE is an open, flexible, and scalable Hybrid (IP and analog) video surveillance system. MAXPRO NVR Hybrid SE utilizes Honeywell's HD cameras to offer a powerful high definition IP recording and security monitoring system for small- to medium-sized installations. It also supports analog cameras, enabling transition by keeping existing analog investment while transitioning to IP. MAXPRO NVR Hybrid SE is an open platform and supports broad third-party device integrations with support for PSIA and ONVIF (including Profile S devices) standards, real-time streaming protocol (RTSP) standard and native device integrations including 360° camera support.

    MAXPRO NVR Hybrid SE provides easy-to-use desktop clients, web client and mobile apps — MAXPRO Mobile. The web client is supported from any standard Mac or PC browser and requires no additional install, provides the value of reduced setup, maintenance, and improved compatibility. The interface is simple and intuitive with all the functionality and features that users need for daily surveillance operations, such as live view and playback of recorded video.

    MAXPRO NVR Hybrid SE comes pre-installed with all required software and is also pre-licensed for 32 channels. This, along with an easy 3-Click Wizard to live video for auto configuration, makes installing an IP system quick and efficient without requiring any IT expertise. Simple and logical configuration pages make setup a breeze, even for the novice installer.

    MAXPRO NVR Hybrid SE offers advanced features. Honeywell’s patented Video Surround feature allows for tracking subjects of interest as they move between areas covered by adjacent cameras by simply double-clicking on the panel where the subject is currently visible. Features such as the powerful calendar, preview search options and film strip view allow for rapidly searching video for scenes of interest and then a quick export method transfers video to an authenticated video clip playable through Windows Media player.

    Features & Benefits:
    • MAXPRO NVR Hybrid SE allows local or remote operations including live and recorded video monitoring, configuration, and system management in a single desktop client interface
    • Support for mobile monitoring clients on iOS and Android with MAXPRO Mobile apps
    • Broad device integrations: Honeywell cameras and encoders, third-party devices with support for standards – PSIA and ONVIF® (including Profile S devices), RTSP standard and native device integration including 360° camera support
    • Feature-rich, user-friendly Windows based interface to view HD and analog video and configure system settings
    • Record and monitor up to 32 channels with combination of 16 analog with 480 fps at CIF NTSC (400 fps at CIF PAL) or 120 fps at 4CIF NTSC (100 fps at CIF PAL) and 16 IP with 320 fps at 1080p HD OR all 32 IP with 960 fps at 720p HD or 640 fps at 1080p HD per MAXPRO NVR Hybrid SE. Network bandwidth/throughput supported per NVR Hybrid with incoming: 120 Mbps, outgoing: 120 Mbps providing a total: 240 Mbps
    • Supports one-way Audio (for specific IP cameras) with live and playback on desktop clients for up to 32 IP channels
    • Analog cameras support with 16 looping inputs, 16 IOs and 1 analog PTZ control port on the unit
    • Includes HDMI, DVI-I/VGA ports for single monitor support for local client and spot monitor support for analog cameras
    • MAXPRO NVR Hybrid SE supports displaying 16 cameras at one time, greater numbers of cameras can be displayed by adding additional client workstations
    Certifications:
    • Emissions: FCC Part 15, Subpart B, Class B; EN55022:2010
    • Immunity: EN50130-4:2011
    • Safety: ANSI/UL 60950-1; CAN/CSA C22.2 60950-1; EN60950 1: 2006 + A11: 2009 + A12: 2011 + A1: 2010
    Specifications

    Others

    • Maximum Number of Desktop Client Connections
      • Live - 160 Streams
    • Analytics Licenses Supported
      • MAXPRO NVR Hybrid SE
    • Chassis with Locking Bezel
      • 4U 4-Bay
    • Video Clip Authentication
      • Digital Signature
      • Verification Tool Provided
    • Maximum Power Consumption
      • 465 Watt
    • Number of Ethernet Ports
      • 2
    • Number of 3.0 USB Ports
      • 2
    • Number of 2.0 USB Ports
      • 8
    • Communication Protocols
      • Ethernet
    • Recording Frame Rate
      • 16 Analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ 4CIF PAL) & 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD
    • ONVIF Compatibility
      • Yes
    • Operator Reporting
      • Configurator
      • Per User
      • Session & Viewer
    • Picture Controls
      • Blur
      • Brightness
      • Contrast
      • Hue
      • Maintain Aspect Ratio
      • Original Size & Picture Mirror
      • Saturation
      • Sharpness
      • Stretched
    • Operating System
      • Windows Embedded Standard 7 SP1, 64-Bit
    • Event Recording
      • Pre and Post duration setting
    • Playback Speed
      • FWD/REV Play x(1, 2, 4, 8, 16) Slow FWD/REV Play x (1/2, 1/4, 1/8)
    • Main Processer
      • Intel ® Core i7-3770 3.4 GHz
    • Sync Playback
      • 9 Streams
    • Salvo Layouts
      • Desktop Client - Full 2x2 1x5 3x3 2x8 1x12 4x4
      • Web Client - 2x2 1x1 1x2 1x3
    • Live Settings
      • Compression Format
      • Resolution & Frame Rate
    • For Use With
      • EQUIP® Series
      • IP PTZ
      • Supports Performance Series IP
    • Event Report
      • Per Camera or Recorder Events
    • Resolution
      • 1280 x 1024 pixel
    • OS Drive
      • Concealed Text Option
    • Database
      • Microsoft SQL Express 2008 R2
    • Format
      • 32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)
    • Finish
      • Steel Chassis

    Others

    • Maximum Number of Desktop Client Connections
      • Live - 160 Streams
    • Analytics Licenses Supported
      • MAXPRO NVR Hybrid SE
    • Chassis with Locking Bezel
      • 4U 4-Bay
    • Video Clip Authentication
      • Digital Signature
      • Verification Tool Provided
    • Maximum Power Consumption
      • 465 Watt
    • Number of Ethernet Ports
      • 2
    • Number of 3.0 USB Ports
      • 2
    • Number of 2.0 USB Ports
      • 8
    • Communication Protocols
      • Ethernet
    • Recording Frame Rate
      • 16 Analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ 4CIF PAL) & 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD
    • ONVIF Compatibility
      • Yes
    • Operator Reporting
      • Configurator
      • Per User
      • Session & Viewer
    • Picture Controls
      • Blur
      • Brightness
      • Contrast
      • Hue
      • Maintain Aspect Ratio
      • Original Size & Picture Mirror
      • Saturation
      • Sharpness
      • Stretched
    • Operating System
      • Windows Embedded Standard 7 SP1, 64-Bit
    • Event Recording
      • Pre and Post duration setting
    • Playback Speed
      • FWD/REV Play x(1, 2, 4, 8, 16) Slow FWD/REV Play x (1/2, 1/4, 1/8)
    • Main Processer
      • Intel ® Core i7-3770 3.4 GHz
    • Sync Playback
      • 9 Streams
    • Salvo Layouts
      • Desktop Client - Full 2x2 1x5 3x3 2x8 1x12 4x4
      • Web Client - 2x2 1x1 1x2 1x3
    • Live Settings
      • Compression Format
      • Resolution & Frame Rate
    • For Use With
      • EQUIP® Series
      • IP PTZ
      • Supports Performance Series IP
    • Event Report
      • Per Camera or Recorder Events
    • Resolution
      • 1280 x 1024 pixel
    • OS Drive
      • Concealed Text Option
    • Database
      • Microsoft SQL Express 2008 R2
    • Format
      • 32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)
    • Finish
      • Steel Chassis
    • Maximum Number of Desktop Client Connections : Live - 160 Streams
    • Analytics Licenses Supported : MAXPRO NVR Hybrid SE
    • Chassis with Locking Bezel : 4U 4-Bay
    • Video Clip Authentication : Digital Signature|Verification Tool Provided
    • Maximum Power Consumption : 465 Watt
    • Number of Ethernet Ports : 2
    • Number of 3.0 USB Ports : 2
    • Number of 2.0 USB Ports : 8
    • Communication Protocols : Ethernet
    • Recording Frame Rate : 16 Analog with 480 fps @ CIF NTSC (400 fps @ CIF PAL) or 120 fps @ 4CIF NTSC (100 fps @ 4CIF PAL) & 16 IP with 320 fps @ 1080p HD OR all 32 IP with 960 fps @ 720p HD or 640 fps @ 1080p HD
    • ONVIF Compatibility : Yes
    • Operator Reporting : Configurator|Per User|Session & Viewer
    • Picture Controls : Blur|Brightness|Contrast|Hue|Maintain Aspect Ratio|Original Size & Picture Mirror|Saturation|Sharpness|Stretched
    • Operating System : Windows Embedded Standard 7 SP1, 64-Bit
    • Event Recording : Pre and Post duration setting
    • Playback Speed : FWD/REV Play x(1, 2, 4, 8, 16) Slow FWD/REV Play x (1/2, 1/4, 1/8)
    • Main Processer : Intel ® Core i7-3770 3.4 GHz
    • Sync Playback : 9 Streams
    • Salvo Layouts : Desktop Client - Full 2x2 1x5 3x3 2x8 1x12 4x4|Web Client - 2x2 1x1 1x2 1x3
    • Live Settings : Compression Format|Resolution & Frame Rate
    • For Use With : EQUIP® Series|IP PTZ|Supports Performance Series IP
    • Event Report : Per Camera or Recorder Events
    • Resolution : 1280 x 1024 pixel
    • OS Drive : Concealed Text Option
    • Database : Microsoft SQL Express 2008 R2
    • Format : 32-Channel (16 Analog Inputs) Hybrid Network Video Recorder (NVR)
    • Finish : Steel Chassis
    Others
    Name
    Description
    File Size
    Date
    Size
    Maxpro Secured By Default Certificate
    application/pdf 712.12 KB
    1/21/2022
    712.12 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Software Maintenance Upgrade Program
    application/pdf 375.46 KB
    2/17/2022
    375.46 KB
    Solutions vido sur IP de srie MAXPROMD
    application/pdf 606.79 KB
    2/17/2022
    606.79 KB
    MAXPRO NVR FAMILY Video Redefined
    application/pdf 281.99 KB
    2/17/2022
    281.99 KB
    Brochure - MAXPRO IP Video Solutions
    application/pdf 1.09 MB
    2/17/2022
    1.09 MB
    Soluciones de Video IP MAXPRO Series
    application/pdf 1.06 MB
    2/17/2022
    1.06 MB
    Brochure - MAXPRO IP Video Solutions
    application/pdf 4.16 MB
    2/17/2022
    4.16 MB
    Brochure ONVIF Series Cameras - FR
    application/pdf 896.11 KB
    2/17/2022
    896.11 KB
    MAXPRO
    application/pdf 6.71 MB
    2/17/2022
    6.71 MB
    Solues de Vdeo de IP Srie MAXPRO
    application/pdf 1.04 MB
    2/17/2022
    1.04 MB
    Brochure - MAXPRO IP Video Solutions
    application/pdf 4.16 MB
    2/17/2022
    4.16 MB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    A&E Specs MAXPRO NVR Hybrid SE
    application/msword 86 KB
    2/17/2022
    86 KB
    MAXPRO® NVR SE Hbrido A&E Specs
    application/msword 68.5 KB
    68.5 KB
    MAXPRO NVR Hybrid SE A&E Specs
    application/msword 73 KB
    2/17/2022
    73 KB
    MAXPRO NVR Hybrid SE A&E Specs
    application/msword 68.5 KB
    2/17/2022
    68.5 KB
    MAXPRO NVR SE A&E Specs - Rev C
    application/msword 83 KB
    83 KB
    Notices
    Name
    Description
    File Size
    Date
    Size
    Test document
    application/pdf 150.7 KB
    2/3/2022
    150.7 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Quick Install Guide - MAXPRO NVR SE
    application/pdf 1.48 MB
    2/17/2022
    1.48 MB
    Interoperability Matrix - Honeywell Products
    application/pdf 686.91 KB
    2/17/2022
    686.91 KB
    Interoperability Matrix - Honeywell Products
    application/pdf 686.91 KB
    2/17/2022
    686.91 KB
    MAXPRO NVR Operator's Guide
    application/pdf 5.31 MB
    2/17/2022
    5.31 MB
    Quick Install Guide - MAXPRO NVR Hybrid SE
    application/pdf 1.49 MB
    2/17/2022
    1.49 MB
    HSLDT - How to Claim a MAXPRO NVR License
    application/pdf 789.69 KB
    2/17/2022
    789.69 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Data Sheet - MAXPRO NVR Hybrid SE (Standard Edition)
    application/pdf 1.3 MB
    8/16/2022
    1.3 MB
    MAXPRO? NVR Hybrid SE Data Sheet
    application/pdf 2.63 MB
    8/16/2022
    2.63 MB
    Datasheets MAXPRO NVR Hybrid SE
    application/pdf 2.7 MB
    8/16/2022
    2.7 MB
    MAXPRO NVR SE (Standard Edition) Hybride ENREGISTREUR VIDO NVR HYBRIDE 32 VOIES (16 ENTRES ANALOGIQUES)
    application/pdf 537.35 KB
    8/16/2022
    537.35 KB
    FAQs
    Name
    Description
    File Size
    Date
    Size
    MAXPRO NVR Advance Replacement Program
    application/pdf 48.2 KB
    2/17/2022
    48.2 KB
    FUSION Refresh Program
    application/pdf 89.36 KB
    89.36 KB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    HIGH SECURITY IN A MIXED USE BUILDING
    application/pdf 384.63 KB
    2/17/2022
    384.63 KB
    Name
    Description
    File Size
    Date
    Size
    MAXPRO NVR Advance Replacement Program
    application/pdf 48.2 KB
    2/17/2022
    48.2 KB
    Maxpro Secured By Default Certificate
    application/pdf 712.12 KB
    1/21/2022
    712.12 KB
    FUSION Refresh Program
    application/pdf 89.36 KB
    89.36 KB
    A&E Specs MAXPRO NVR Hybrid SE
    application/msword 86 KB
    2/17/2022
    86 KB
    Test document
    application/pdf 150.7 KB
    2/3/2022
    150.7 KB
    Quick Install Guide - MAXPRO NVR SE
    application/pdf 1.48 MB
    2/17/2022
    1.48 MB
    Software Maintenance Upgrade Program
    application/pdf 375.46 KB
    2/17/2022
    375.46 KB
    Solutions vido sur IP de srie MAXPROMD
    application/pdf 606.79 KB
    2/17/2022
    606.79 KB
    MAXPRO NVR FAMILY Video Redefined
    application/pdf 281.99 KB
    2/17/2022
    281.99 KB
    MAXPRO® NVR SE Hbrido A&E Specs
    application/msword 68.5 KB
    68.5 KB
    Brochure - MAXPRO IP Video Solutions
    application/pdf 1.09 MB
    2/17/2022
    1.09 MB
    Data Sheet - MAXPRO NVR Hybrid SE (Standard Edition)
    application/pdf 1.3 MB
    8/16/2022
    1.3 MB
    MAXPRO? NVR Hybrid SE Data Sheet
    application/pdf 2.63 MB
    8/16/2022
    2.63 MB
    Interoperability Matrix - Honeywell Products
    application/pdf 686.91 KB
    2/17/2022
    686.91 KB
    MAXPRO NVR Hybrid SE A&E Specs
    application/msword 73 KB
    2/17/2022
    73 KB
    Datasheets MAXPRO NVR Hybrid SE
    application/pdf 2.7 MB
    8/16/2022
    2.7 MB
    Interoperability Matrix - Honeywell Products
    application/pdf 686.91 KB
    2/17/2022
    686.91 KB
    Soluciones de Video IP MAXPRO Series
    application/pdf 1.06 MB
    2/17/2022
    1.06 MB
    Brochure - MAXPRO IP Video Solutions
    application/pdf 4.16 MB
    2/17/2022
    4.16 MB
    MAXPRO NVR Hybrid SE A&E Specs
    application/msword 68.5 KB
    2/17/2022
    68.5 KB
    Brochure ONVIF Series Cameras - FR
    application/pdf 896.11 KB
    2/17/2022
    896.11 KB
    MAXPRO
    application/pdf 6.71 MB
    2/17/2022
    6.71 MB
    HIGH SECURITY IN A MIXED USE BUILDING
    application/pdf 384.63 KB
    2/17/2022
    384.63 KB
    MAXPRO NVR Operator's Guide
    application/pdf 5.31 MB
    2/17/2022
    5.31 MB
    Quick Install Guide - MAXPRO NVR Hybrid SE
    application/pdf 1.49 MB
    2/17/2022
    1.49 MB
    HSLDT - How to Claim a MAXPRO NVR License
    application/pdf 789.69 KB
    2/17/2022
    789.69 KB
    Solues de Vdeo de IP Srie MAXPRO
    application/pdf 1.04 MB
    2/17/2022
    1.04 MB
    MAXPRO NVR SE A&E Specs - Rev C
    application/msword 83 KB
    83 KB
    MAXPRO NVR SE (Standard Edition) Hybride ENREGISTREUR VIDO NVR HYBRIDE 32 VOIES (16 ENTRES ANALOGIQUES)
    application/pdf 537.35 KB
    8/16/2022
    537.35 KB
    Brochure - MAXPRO IP Video Solutions
    application/pdf 4.16 MB
    2/17/2022
    4.16 MB
    Name
    Description
    File Size
    Date
    Size
    Maxpro Secured By Default Certificate
    712.12 KB
    1/21/2022
    Software Maintenance Upgrade Program
    375.46 KB
    2/17/2022
    Solutions vido sur IP de srie MAXPROMD
    606.79 KB
    2/17/2022
    MAXPRO NVR FAMILY Video Redefined
    281.99 KB
    2/17/2022
    Brochure - MAXPRO IP Video Solutions
    1.09 MB
    2/17/2022
    Soluciones de Video IP MAXPRO Series
    1.06 MB
    2/17/2022
    Brochure - MAXPRO IP Video Solutions
    4.16 MB
    2/17/2022
    Brochure ONVIF Series Cameras - FR
    896.11 KB
    2/17/2022
    MAXPRO
    6.71 MB
    2/17/2022
    Solues de Vdeo de IP Srie MAXPRO
    1.04 MB
    2/17/2022
    Brochure - MAXPRO IP Video Solutions
    4.16 MB
    2/17/2022
    A&E Specs MAXPRO NVR Hybrid SE
    86 KB
    2/17/2022
    MAXPRO® NVR SE Hbrido A&E Specs
    68.5 KB
    MAXPRO NVR Hybrid SE A&E Specs
    73 KB
    2/17/2022
    MAXPRO NVR Hybrid SE A&E Specs
    68.5 KB
    2/17/2022
    MAXPRO NVR SE A&E Specs - Rev C
    83 KB
    Test document
    150.7 KB
    2/3/2022
    Quick Install Guide - MAXPRO NVR SE
    1.48 MB
    2/17/2022
    Interoperability Matrix - Honeywell Products
    686.91 KB
    2/17/2022
    Interoperability Matrix - Honeywell Products
    686.91 KB
    2/17/2022
    MAXPRO NVR Operator's Guide
    5.31 MB
    2/17/2022
    Quick Install Guide - MAXPRO NVR Hybrid SE
    1.49 MB
    2/17/2022
    HSLDT - How to Claim a MAXPRO NVR License
    789.69 KB
    2/17/2022
    Data Sheet - MAXPRO NVR Hybrid SE (Standard Edition)
    1.3 MB
    8/16/2022
    MAXPRO? NVR Hybrid SE Data Sheet
    2.63 MB
    8/16/2022
    Datasheets MAXPRO NVR Hybrid SE
    2.7 MB
    8/16/2022
    MAXPRO NVR SE (Standard Edition) Hybride ENREGISTREUR VIDO NVR HYBRIDE 32 VOIES (16 ENTRES ANALOGIQUES)
    537.35 KB
    8/16/2022
    MAXPRO NVR Advance Replacement Program
    48.2 KB
    2/17/2022
    FUSION Refresh Program
    89.36 KB
    HIGH SECURITY IN A MIXED USE BUILDING
    384.63 KB
    2/17/2022
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime