Software
Pro-Watch Software
Pro-Watch Softwares by Honeywell are connected building platform for enterprise and critical infrastructure customers & It helps you meet the most stringent compliance requirements for your industry.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's Pro-Watch software is a connected building platform for enterprise and critical infrastructure customers. It helps you meet the most stringent compliance requirements for your industry, and it reduces your total cost of ownership by increasing operator productivity with superior flexibility and scalability. Integration with access control and video systems from Honeywell and third-party manufacturers makes it possible to leverage existing installed hardware as the system expands.
Features & Benefits:- Web Based Client for Badging, Reporting, Alarm and Event Monitoring
- Mobile Client for Badging, Badging Verification, and Door Control
- Single user interface for multiple security and business functions
- Pro-Watch can be integrated with other building systems
- Web Services API enables Integration Options
Others
- Minimum Hard Drive Size
- 160 gal(US)/d
- 80 gal(US)/d
- Database Support
- SQL 2016 Express
- Software Media
- CD
- Minimum RAM
- 16 gal(US)/d
- 8 gal(US)/d
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- Recommended Processor
- Intel Xeon Processor E3 or E5 Family 2.4 GHz or Higher
- Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher
- For Use With
- Enterprise NVR
- Pro-Watch
- PC Type
- PC Workstation
- Server
- DVD Drive
- Yes
- Operating System
- Windows 7
- Windows 8
- Windows 8.1
Others
- Minimum Hard Drive Size
- 160 gal(US)/d
- 80 gal(US)/d
- Database Support
- SQL 2016 Express
- Software Media
- CD
- Minimum RAM
- 16 gal(US)/d
- 8 gal(US)/d
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- Recommended Processor
- Intel Xeon Processor E3 or E5 Family 2.4 GHz or Higher
- Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher
- For Use With
- Enterprise NVR
- Pro-Watch
- PC Type
- PC Workstation
- Server
- DVD Drive
- Yes
- Operating System
- Windows 7
- Windows 8
- Windows 8.1
- Minimum Hard Drive Size : 160 gal(US)/d|80 gal(US)/d
- Database Support : SQL 2016 Express
- Software Media : CD
- Minimum RAM : 16 gal(US)/d|8 gal(US)/d
- Video Resolution : 1024 x 768 pixels, 24 bit Color, Higher
- Recommended Processor : Intel Xeon Processor E3 or E5 Family 2.4 GHz or Higher|Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher
- For Use With : Enterprise NVR|Pro-Watch
- PC Type : PC Workstation|Server
- DVD Drive : Yes
- Operating System : Windows 7|Windows 8|Windows 8.1
Reference Guides
Sales Sheet
Slide Presentations
Brochure
Notices
Installation Instructions
Manuals and Guides
Data Sheet
Catalog
Product Bulletins
Please sign in to view part numbers available for purchase based on your account Sign In