/content/hbtbt/ae/en/search-results.html

    Software

    Smart Impressions® Video Analytics Software

    Honeywell Smart Impressions® Video Analytics Software provides the movement and flows data of people and vehicles to help end users better understand their operations.

    Overview

    The Honeywell Smart Impressions® Video Analytics Software provides the movement and flows data of people and vehicles to help end users better understand their operations. It provides real-time counting data of people and vehicles entering or exiting a camera scene. Two innovative analytics algorithms include the ability to track people entering a target zone and how long they dwell in the area. This data can provide businesses with powerful insight into the design, use, and efficiency of operations.

    Smart Impressions is high-performance software capable of accurately monitoring indoor and outdoor scenes 24/7.

    Features & Benefits:
    • Ability to count people and vehicles
    • Target zone data for people or vehicles entering and remaining in the target zone
    • Real-time scene analysis and counting data based on user-definable rules
    • Accurate indoor and outdoor applications with patented technology to reduce false alarms
    • Powerful custom reports enable the statistical analysis of people or vehicle traffic
    • High-performance software minimises the need for excessive PC hardware
    • Powerful onsite or remote configuration capabilities
    • Scheduled report automatically delivered by email
    Specifications

    Others

    • Minimum Hard Drive Size
      • 160 gal(US)/d
    • PC Type
      • PC Workstation
      • Server
    • Operating System
      • Windows 7 SP1 (32-bit and 64-bit), Professional, Enterprise and Ultimate Editions
      • Windows Server 2003 (32-bit), Small Business, Standard and Enterprise Editions
      • Windows Server 2008 R2 SP1 (64-bit), Standard and Enterprise Editions
      • Windows XP (32-bit) Professional (SP2, SP3)
    • Capture Resolution
      • 1280 x 800 pixel
    • Video Resolution
      • 1280 x 800 pixel
    • Minimum RAM
      • 2 gal(US)/d
    • Number of Supported Camera Channels
      • 1
    • Compatible Cameras
      • H.264
      • MPEG-4
    • Recommended Processor
      • Dual-Core Intel Xeon W3503 (2.40 GHz or higher)
      • Pentium Dual-Core E5800 (3.2 GHz or higher)

    Others

    • Minimum Hard Drive Size
      • 160 gal(US)/d
    • PC Type
      • PC Workstation
      • Server
    • Operating System
      • Windows 7 SP1 (32-bit and 64-bit), Professional, Enterprise and Ultimate Editions
      • Windows Server 2003 (32-bit), Small Business, Standard and Enterprise Editions
      • Windows Server 2008 R2 SP1 (64-bit), Standard and Enterprise Editions
      • Windows XP (32-bit) Professional (SP2, SP3)
    • Capture Resolution
      • 1280 x 800 pixel
    • Video Resolution
      • 1280 x 800 pixel
    • Minimum RAM
      • 2 gal(US)/d
    • Number of Supported Camera Channels
      • 1
    • Compatible Cameras
      • H.264
      • MPEG-4
    • Recommended Processor
      • Dual-Core Intel Xeon W3503 (2.40 GHz or higher)
      • Pentium Dual-Core E5800 (3.2 GHz or higher)
    • Minimum Hard Drive Size : 160 gal(US)/d
    • PC Type : PC Workstation|Server
    • Operating System : Windows 7 SP1 (32-bit and 64-bit), Professional, Enterprise and Ultimate Editions|Windows Server 2003 (32-bit), Small Business, Standard and Enterprise Editions|Windows Server 2008 R2 SP1 (64-bit), Standard and Enterprise Editions|Windows XP (32-bit) Professional (SP2, SP3)
    • Capture Resolution : 1280 x 800 pixel
    • Video Resolution : 1280 x 800 pixel
    • Minimum RAM : 2 gal(US)/d
    • Number of Supported Camera Channels : 1
    • Compatible Cameras : H.264|MPEG-4
    • Recommended Processor : Dual-Core Intel Xeon W3503 (2.40 GHz or higher)|Pentium Dual-Core E5800 (3.2 GHz or higher)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list