/content/hbtbt/au/en/search-results.html
Onity couple checking in to hotel
Onity couple checking in to hotel

Master the ins and outs of great experiences.

Built on research and feedback from front-desk agents on their routines and challenges, Onity’s OnPortal™ system is designed to deliver optimal efficiency, flexibility and guest satisfaction.

Open the door to easier check in.

See what the OnPortal™ system can offer you.

apartment

Check-in flexibility

Our range of access management options gives your staff the technology they need to better engage your guests when they arrive, whether that’s at the front desk, VIP reception areas, airport greetings or through mobile check-in.

cube

Consistent performance

With the OnPortal system you get direct integration with Onity’s DirectKey™ mobile access system. You can easily set up, use and maintain your system with OnPortal software-based functionality, and upgrade legacy hardware on a timeline that works for you.

book

Convenient scalability

Onity’s OnPortal system is right-sized no matter the size or complexity of your property - supporting a range of requirements for full lock management and control for your entire property, from common areas to back-of-house.

Onity rfid encoder
Onity rfid encoder
Seamless Integration. Space saver.

Our compact RFID encoder works seamlessly with the OnPortal™ system.

  • 13.56 MHZ / ISO 14443B
  • Supports MIFARE Classic®, MIFARE Plus®, MIFARE Ultralight®, MIFARE Ultralight C
  • Connects via USB port or via optional IP to USB hub
  • Dimensions 3.5” x 2.2” x 0.7” (88mm x 56mm x 18mm)
Onity ip encoder
Onity ip encoder
Flexible and Fast.

Our IP Hub enables flexible configurations for fixed and ad-hoc check-in, allowing staff to create and manage both mobile and physical key credentials.

  • Dimensions 4.6” x 2.9” x 1.2” (118mm x 74mm x 30mm)
  • Power via separate power supply: 5V, 5A (included)