/content/hbtbt/au/en/search-results.html

    Cards

    iClass Contactless Smart Card

    Honeywell's iClass Contactless Smart Cards which can be used for diverse applications such as access control, biometrics, cashless vending, public transportation, airline ticketing and customer loyalty programs.

    Overview

    Honeywell's iClass Contactless Smart Cards which can be used for diverse applications such as access control, biometrics, cashless vending, public transportation, airline ticketing and customer loyalty programs. Multiple, securely separated files enable numerous applications and support future growth. They can now be utilized for such diverse applications including access control, network log-on security, automotive vehicle identification, cashless vending, time and attendance, and biometric verification. Multiple securely separated files enable numerous applications and can support future capabilities. The iCLASS Card meets strict ISO thickness standards for use with direct image and thermal transfer printers.

    Features & Benefits:
    • Proven, Reliable Technology
    • Durable – Strong, flexible, and resistant to cracking and breaking
    • Thin – Can be carried with credit cards in a wallet or purse
    • Long Life – Passive, no-battery design allows for an estimated minimum 100,000 reads
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 °C
    • Operating Frequency
      • 13.56 MHz
    • For Use With
      • iCLASS Readers
    • Printable
      • Yes
    • Slot Punch Type
      • Vertical
    • Outer Material
      • Flexible Polyvinyl Chloride (PVC) Laminate
    • Application
      • Access control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing and Customer Loyalty Programs

    Others

    • Minimum Operating Ambient Temperature
      • -40 °C
    • Operating Frequency
      • 13.56 MHz
    • For Use With
      • iCLASS Readers
    • Printable
      • Yes
    • Slot Punch Type
      • Vertical
    • Outer Material
      • Flexible Polyvinyl Chloride (PVC) Laminate
    • Application
      • Access control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing and Customer Loyalty Programs
    • Minimum Operating Ambient Temperature : -40 °C
    • Operating Frequency : 13.56 MHz
    • For Use With : iCLASS Readers
    • Printable : Yes
    • Slot Punch Type : Vertical
    • Outer Material : Flexible Polyvinyl Chloride (PVC) Laminate
    • Application : Access control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing and Customer Loyalty Programs
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime