Cards
iCLASS® Proximity Card
iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer.
iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation (portrait). iCLASS proximity cards are stocked in popular configurations, but special orders can be placed when the user needs to choose site code and card numbers and custom card orders are also available.
Others
- Minimum Operating Ambient Temperature
- -45 degree Celsius
- Overall Height
- 8.6 centimetre
- Operating Frequency
- 125 kilohertz
- Maximum Read Distance
- 60 centimetre
- Body Thickness
- 0.19 centimetre
- Overall Width
- 5.4 centimetre
- Printable
- Yes
- Backing Material
- Polyster
- Security Features
- Supports formats up to 85 bits, with over 137 billion codes
- Reader Type
- Card Reader
- Outer Material
- PVC
- For Use With
- Proximity Card Reader
- Programming Technology
- RF
- Application
- high wear and tear environment
- Memory Size
- 85
Others
- Minimum Operating Ambient Temperature
- -45 degree Celsius
- Overall Height
- 8.6 centimetre
- Operating Frequency
- 125 kilohertz
- Maximum Read Distance
- 60 centimetre
- Body Thickness
- 0.19 centimetre
- Overall Width
- 5.4 centimetre
- Printable
- Yes
- Backing Material
- Polyster
- Security Features
- Supports formats up to 85 bits, with over 137 billion codes
- Reader Type
- Card Reader
- Outer Material
- PVC
- For Use With
- Proximity Card Reader
- Programming Technology
- RF
- Application
- high wear and tear environment
- Memory Size
- 85
- Minimum Operating Ambient Temperature : -45 degree Celsius
- Overall Height : 8.6 centimetre
- Operating Frequency : 125 kilohertz
- Maximum Read Distance : 60 centimetre
- Body Thickness : 0.19 centimetre
- Overall Width : 5.4 centimetre
- Printable : Yes
- Backing Material : Polyster
- Security Features : Supports formats up to 85 bits, with over 137 billion codes
- Reader Type : Card Reader
- Outer Material : PVC
- For Use With : Proximity Card Reader
- Programming Technology : RF
- Application : high wear and tear environment
- Memory Size : 85