Cards
ProxCard® II Proximity Access Card
ProxCard® II proximity access cards are the industry choice for a cost-effective solution to proximity access control. They have compatibility with all HID™ proximity readers and come equipped with durable packaging and have a consistent read range.
ProxCard® II proximity access cards are the industry choice for a cost-effective solution to proximity access control. They have compatibility with all HID™ proximity readers and come equipped with durable packaging and have a consistent read range.
Others
- Overall Height
- 8.6 centimetre
- Minimum Operating Ambient Temperature
- -45 degree Celsius
- Overall Width
- 5.4 centimetre
- Body Thickness
- 0.19 centimetre
- Operating Frequency
- 125 kilohertz
- Maximum Read Distance
- 60 centimetre
- Security Features
- Supports formats up to 85 bits, with over 137 billion codes
- Backing Material
- Polyster
- For Use With
- Proximity Card Reader
- Reader Type
- Proximity Card
- Programming Technology
- RF
- Outer Material
- PVC
- Printable
- Yes
- Memory Size
- 85
Others
- Overall Height
- 8.6 centimetre
- Minimum Operating Ambient Temperature
- -45 degree Celsius
- Overall Width
- 5.4 centimetre
- Body Thickness
- 0.19 centimetre
- Operating Frequency
- 125 kilohertz
- Maximum Read Distance
- 60 centimetre
- Security Features
- Supports formats up to 85 bits, with over 137 billion codes
- Backing Material
- Polyster
- For Use With
- Proximity Card Reader
- Reader Type
- Proximity Card
- Programming Technology
- RF
- Outer Material
- PVC
- Printable
- Yes
- Memory Size
- 85
- Overall Height : 8.6 centimetre
- Minimum Operating Ambient Temperature : -45 degree Celsius
- Overall Width : 5.4 centimetre
- Body Thickness : 0.19 centimetre
- Operating Frequency : 125 kilohertz
- Maximum Read Distance : 60 centimetre
- Security Features : Supports formats up to 85 bits, with over 137 billion codes
- Backing Material : Polyster
- For Use With : Proximity Card Reader
- Reader Type : Proximity Card
- Programming Technology : RF
- Outer Material : PVC
- Printable : Yes
- Memory Size : 85