/content/hbtbt/au/en/search-results.html

    Lobby Kiosks & Touch Screens

    GD-096 Control Panel

    GD-096 Control Panels by honeywell are fully integrated intrusion and door control security solution for mid to large commercial security installations.

    Overview

    GD-096 Control Panels by honeywell are fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

    Features & Benefits:
    • Up to 96 zones
    • Up to 64 doors controlled
    • Protecting up to 32 groups
    • Up to 1000 users
    • Up to 67 weekly schedules available
    • Up to 32 yearly holiday schedules
    • Door access controlled by access templates and group set status
    • Areas behind a door can be unset automatically via card reader
    • Users can be managed automatically and remotely in up to 5 Galaxy panels with WIN-PAK for Galaxy
    • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
    • Access event log with 1000 events recorded in panel (separate intruder log)
    • GPRS, Ethernet, PSTN, USB communications options
    • Groups can be set via door control readers
    • Evacuation control will allow doors to unlock in the event of fire
    • Up to 32 audio verification channels
    • Multi-language interface
    • GX remote control Mobile App for remote management of up to 20 sites from a single smart device
    • The Galaxy Dimension range has been independently tested and is compliant to EN50131-3:2009, EN50131-6:2008, PD6662:2010
    • Compatible with all wiegand readers
    • Up to 8 wireless interface modules (RF portals)
    • Up to 192 wireless zones
    • Up to 100 key fobs
    • Full bi-directional agile routing (patented technology)
    • Full range of wired and wireless intrusion and environmental detectors
    Slide Presentations
    Name
    Description
    File Size
    Date
    Size
    Catalogo Intrusione
    application/pdf 1.1 MB
    2/3/2022
    1.1 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    GX Remote Control - Galaxy Mobile App
    application/pdf 2.57 MB
    5/11/2023
    2.57 MB
    Name
    Description
    File Size
    Date
    Size
    Catalogo Intrusione
    application/pdf 1.1 MB
    2/3/2022
    1.1 MB
    GX Remote Control - Galaxy Mobile App
    application/pdf 2.57 MB
    5/11/2023
    2.57 MB
    Name
    Description
    File Size
    Date
    Size
    Catalogo Intrusione
    1.1 MB
    2/3/2022
    GX Remote Control - Galaxy Mobile App
    2.57 MB
    5/11/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime