Biometric Readers
Readers
Vision Pass MD face reader with Mifare reader and Desfire included. Internal storage capacity: 20, 000 extendable user records, up to 40, 000 licensed
Vision Pass MD face reader with Mifare reader and Desfire included. Internal storage capacity: 20, 000 extendable user records, up to 40, 000 licensed
Features & Benefits:- DEMIA's Face technology is ranked # 1 for accuracy
- Internal storage capacity: 20, 000 extendable user records, up to 40, 000 licensed
- Power supply: 12 to 24 V DC (3A min @ 12V))
- Communication: Ethernet, RS485, RS422, USB3 Optional (Wi-Fi And 4G)
Others
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage
- 24 voltage direct current
Others
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage
- 24 voltage direct current
- Minimum Operating Voltage : 12 voltage direct current
- Maximum Operating Voltage : 24 voltage direct current