/content/hbtbt/au/en/search-results.html

    Card Readers

    OmniAssure Readers

    OmniAssure Readers contactless smart card readers that offers superb reliability, consistent read range and ease of installation and provides an easy-to-order and easy-to-use MIFARE solution

    Overview

    OmniAssure Readers Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, ePurse and many other applications requiring reliable read/write cards. MIFARE Classic and DESFire are widely used for these applications

    Features & Benefits:
    • Easily order MIFARE Classic cards like proximity cards
    • Compatible with 125kHz RFID technologies
    • Easily order Mifare reader for indoor and outdoor use
    • Project management is optionally available
    • Mullion and switch plate mounting
    • Built-in audible buzzer
    • Potted for weather resistance
    Certifications:
    • CE
    • FCC
    • ISO14443
    • ISO7811
    • RoHS
    • UL294/cUL
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime