Software
NovaTime Recording Software
NovaTime Recording Software is the flexible and at the same time easy to use software for personnel time recording. It is Ideally adapted to the whole range of time recording terminals.
NovaTime Recording Software is the flexible and at the same time easy to use software for personnel time recording. It is ideally adapted to the whole range of time recording terminals. NovaTime is quickly installed, configured and, after a brief instruction, can be operated intuitively and comfortably by the user. NovaTime grows with the size of the company from 25 employees to over 10,000 employees.
Features & Benefits:- Software package for 1 to over 10,000 employees
- 32-bit software, running on Windows Server 2003, XP, Vista, Server 2008/2012 (32- and 64-bit), Windows 7 (32- and 64-bit), Windows 8 (32- and 64-bit), Windows 10, Optional Linux for database (ZDB server)
- Operation of the software from two workstations possible (expansion possible with option)
- Online settlement of all bookings and corrections
- Option Extended statistics module
- Holiday Comfort module option
- Mobile phone booking option via SMS
Others
- License Type
- Version Upgrade
Others
- License Type
- Version Upgrade
- License Type : Version Upgrade