Zone & Unitary Controllers
IQ X Energy Manager License
ENERGYMANAGER CONTR BASE LIC 12 METER PTS
The IQ™X controller uses the powerful Niagara N4 platform for plant room and unitary control and advanced integration. The integrated 4-port gigabit Ethernet switch enables fast, easy communication with other IQX controllers and IP-enabled devices, together with easy integration with third party OT (operational technology) networks and cloud-based solutions.
The onboard inputs/outputs (3 universal inputs, 3 universal inputs/outputs and 6 digital output channels) allow interfacing to traditional sensors, actuators, etc., and can be easily expanded up to 172 channels (i.e. physical points) using IQXIO Expansion Modules. Sylk™ bus connectivity is also provided for room control devices. System programming is accomplished using IQ™VISION, and a feature-rich HTML5 interface can be fully customized to provide end users with web-enabled monitoring and control.
Features & Benefits:- Suitable for both plant and unitary applications
- Integrated 4-port gigabit Ethernet switch
- Daisy chain networking with fault tolerance using RSTP
- BACnet B-BC and AMEV AS-B compliant
- IOT ready JSON, MQTT & Honeywell Forge Cloud connections
- Cyber security based on ISA 62443-3-3 SL4
- 12 points of onboard I/O expandable up to 172 channels
- Built-in HOA (hand, off, auto) control functionality
- Integral differential pressure sensor (IQX12P only)
- HTML5 views and analytics from any level of the system
- CE