Converters
Media Converter
The Media Converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multimode or single-mode fiber.
The Media Converters can automatically detect the serial baudrate so even if a device’s baudrate is changed, the signal will still be transmitted through the media converter without any data loss. ADDC® senses and controls RS485 data direction automatically.
The converters can be used to connect serial devices to a fiber ring. Once the ring is set up, the DIP switch is used to configure the converters for ring mode. The converter is used to extend serial transmission up to 5 km (with multi-mode fiber) or up to 40 km (with single-mode fiber).
Features & Benefits:- Ring and point-to-point transmission
- Extends RS-232/422/485 transmission up to 40 km with single-mode (TCF142-S) or 5 km with multi-mode (TCF-142-M)
- Decreases signal interference
- Protects against electrical interference and chemical corrosion
- Supports baudrates up to 921.6 kbps
- Wide-temperature models available for -40 to 75°C environments
- ULUS
- CE
- FC
Others
- Maximum Input Voltage
- 48 voltage direct current
- Minimum Input Voltage
- 12 voltage direct current
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 5 (Non-Condensing) Percentage
- Communications Protocol
- RS-232
- RS-422
- RS-485
- Circuit Input Type
- Fiber-Optic
Others
- Maximum Input Voltage
- 48 voltage direct current
- Minimum Input Voltage
- 12 voltage direct current
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 5 (Non-Condensing) Percentage
- Communications Protocol
- RS-232
- RS-422
- RS-485
- Circuit Input Type
- Fiber-Optic
- Maximum Input Voltage : 48 voltage direct current
- Minimum Input Voltage : 12 voltage direct current
- Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
- Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Humidity : 95 (Non-Condensing) Percentage
- Minimum Operating Humidity : 5 (Non-Condensing) Percentage
- Communications Protocol : RS-232|RS-422|RS-485
- Circuit Input Type : Fiber-Optic