Network Cards & Modules
75 dB Contact Interface Module
Contact Interface Modules system for the connection of 8 control contacts & The 8 control contacts can be configured as either an input or an output.
The CIM is used as an interface of VARIODYN D1 system for the connection of 8 control contacts. The 8 control contacts can be configured as either an input or an output. Four of the eight contacts can be programmed in the input function with monitoring of connection line. A 3 m long Cat 5 cable is included to connect from CIM to the TWI input of DOM.
Features & Benefits:- EN 54-16 certified
- Contacts as inputs or outputs freely programmable /4 of which can be monitored
- CAT5 cabling to DOM
- Mounting by mounting to the DIN-track possible
- Connection of different trades possible via CIM
- EN 60598-1 zertifiziert
- EN 60598-2-22 zertifiziert
- EN 55015 Certified
- EN 61547 Certified
- EN 61000-3-2 zertifiziert
- EN 61000-3-3 zertifiziert.
Others
- Maximum Operating Humidity
- 0.15 Percentage
Others
- Maximum Operating Humidity
- 0.15 Percentage
- Maximum Operating Humidity : 0.15 Percentage