/content/hbtbt/au/en/search-results.html

    Network Gateways

    Backtalk Contol Module

    Alerton’s BCM-FPCS is the gateway between Siemens P1 network and a BACtalk system. The BCM-FPCS hosts automation features such as schedules, trendlogs, alarms, optimum start, demand limiting, and tenant activity .

    Overview

    Alerton’s BCM-FPCS is the gateway between Siemens P1 network and a BACtalk system allowing you to get the most from your current investment.. The BCM-FPCS hosts automation features such as schedules, trendlogs, alarms, optimum start, demand limiting, and tenant activity for up to 32 field controllers connected to its P1 LAN. P1 is a LAN standard using the EIA-485 signaling standard on twisted-pair cabling in a simple bus confi guration. DIN-rail mounting and a ribbon-cable connection to other BCMs make expansion easy. You can add a network or integration option in minutes, which gives you unprecedented flexibility to adapt quickly as your connectivity, integration, processing, and control requirements change.

    Features & Benefits:
    • Economical
    • Interoperable
    • Intuitive
    • Scalable
    • Reliable
    Certifications:
    • EMC Directive 89/336/EEC (European CE Mark)
    • FCC Part 15, Subpart J, Class A
    Specifications

    Others

    • Minimum Operating Humidity
      • 0 (Non-Condensing) Percentage
    • Minimum Operating Ambient Temperature
      • 41 degree Fahrenheit
      • 5 degree Celsius
    • Module Type
      • BACtalk Operator Workstation Software
    • Battery Type
      • Nickel Cadmium
    • Mounting Type
      • DIN Rail
    • Communications Protocol
      • BACnet
    • Gateway Type
      • BCM-FPCS
    • Switching Data Points
      • 160

    Others

    • Minimum Operating Humidity
      • 0 (Non-Condensing) Percentage
    • Minimum Operating Ambient Temperature
      • 41 degree Fahrenheit
      • 5 degree Celsius
    • Module Type
      • BACtalk Operator Workstation Software
    • Battery Type
      • Nickel Cadmium
    • Mounting Type
      • DIN Rail
    • Communications Protocol
      • BACnet
    • Gateway Type
      • BCM-FPCS
    • Switching Data Points
      • 160
    • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
    • Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
    • Module Type : BACtalk Operator Workstation Software
    • Battery Type : Nickel Cadmium
    • Mounting Type : DIN Rail
    • Communications Protocol : BACnet
    • Gateway Type : BCM-FPCS
    • Switching Data Points : 160
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime