Network Switches
Optigo Networksi Industrial Edge Switch.
Optigo’s ONS-C1601pi switches are designed to be managed using Optigo OneView . However, they can also be managed directly, as standalone devices, via their web browser interface.
Optigo’s ONS-C1601pi switches are designed to be managed using Optigo OneView . However, they can also be managed directly, as standalone devices, via their web browser interface. Optigo’s Edge Switches are robust and commercial/industrial grade. They provide the perfect solution to build powerful, fully-managed OT networks. Optigo Edge Switches provide plenty of PoE bandwidth for all applications. Edge Switches provide a building network to match the footprint of any Smart building. This creates an efficient and flexible network, with topologies that reach up to 20 km (12 miles) while reducing cabling costs up to 80%. The Optigo ONS-C1601pi is a 16-port Industrial Panel IoT Edge Switch suitable for High-density Centralized PoE+ for Security, Lighting, HVAC, Access Control etc.
Features & Benefits:- Flexible uplink architecture to match the foot print of any Smart building
- Save space and cable costs with efficient and flexible network topologies
- Centrally manage PoE & VLAN settings with Optigo’s OneViewTM Dashboard
- Supports all protocols in use for Security and Building Automation
- Specifications
- Power Supply: 100 to 240V AC
- Mounting: Rack, Wall