/content/hbtbt/au/en/search-results.html

    Programmers

    LEOPROG Address Programmer

    The LEOPROG Address Programmer provides writing and reading of a two-digit decimal address of Leonardo series detector for access to all detector settings.

    Overview

    The LEOPROG Address Programmer provides writing and reading of a two-digit decimal address of Leonardo series detector for access to all detector settings. LEOPROG consists of rectangular case and on the front side of LEOPROG base option for installing the detector are located and keyboard for setting the detector address and change its value by +1 and -1. LEOPROG is powered by two alkaline 9 V batteries.

    Certifications:
    • I56-1720-001EN
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime