/content/hbtbt/au/en/search-results.html

    Repeaters

    essernet network Repeater

    The essernet repeater increases the maximum distance between two FACP in the essernet by up to 1000 m. Standard telephone cables can be used as connection leads. Two repeaters can be operated in line.

    Overview

    Essernet repeater increases the maximum distance between two FACP in the essernet by up to 1000 m. Two repeaters can be operated in line and standard telephone cables, IBM-Type 1, -Type 2 or -Type 6 can be used as connection leads.

    Features & Benefits:
    • Repeater increases the maximum distance between two FACP in the essernet by up to 1000 m.
    Certifications:
    • VdS
    Specifications

    Others

    • Maximum Operating Voltage
      • 8 - 18 DC volt
    • Enclosure Material
      • Die-Cast Aluminum

    Others

    • Maximum Operating Voltage
      • 8 - 18 DC volt
    • Enclosure Material
      • Die-Cast Aluminum
    • Maximum Operating Voltage : 8 - 18 DC volt
    • Enclosure Material : Die-Cast Aluminum
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime