Transmitter Modules
Safetel Airborne Alarm Transmitter
Safetel Airborne Alarm Transmitters are an alarm transmitter with inputs and two changeover relay outputs
Safetel Airborne Alarm Transmitters has the option of serial communication over ESPA-444 from fire alarm systems. The alarm transmitter is delivered mounted in its own enclosure with power supply and backup battery. DC8M has Dialer Capture function which means that the alarm protocols are digitized before they are transmitted. This increases availability, and simplifies transmission to the alarm reception. Airborne DC8M uses GPRS with SMS as backup for transfer to Safetel alarm center. This provides a very stable alarm transmission service