/content/hbtbt/au/en/search-results.html

    Zone Splitters

    FireVac®IV Emergency Voice Evacuation System

    The FireVacIV is a fully automatic combination fire alarm and emergency voice evacuation system. When it is combined with a Gamewell-FCI fire alarm control panel, it provides automatic and manual alarm signaling.

    Overview

    The FireVac®IV is a fully automatic combination fire alarm and emergency voice evacuation system. When it is combined with a Gamewell-FCI fire alarm control panel, it provides automatic and manual alarm signaling in compliance with the National Fire Alarm Code, NFPA 72.

    The FireVac® IV is ideal for installations requiring voice evacuation in areas such as churches, cafeterias, auditoriums, etc. The power output available from the FireVac® IV is a cost-effective solution to smaller voice evacuation applications such as, assisted living facilities, dormitories, motels, and hotels, etc. The unit provides 50 Watts of audio power at either 25 VRMS or 70 VRMS (requires the FVIV-X70).

    The FireVac® IV offers eight field-selectable tones built-in as well as an internal microphone for voice paging. The system also has three programmable messages. The first and second messages may be changed via software download and can record up to 32 seconds long. The third message can be recorded via the system’s own internal microphone and can record up to 49 seconds long.

    The FireVac® IV is fully supervised for opens, short circuits, and ground faults on the loudspeaker appliance circuit. The system amplifier is continuously supervised. In addition, the amplifier is protected from damage by the short circuit disconnect feature built into the speaker circuit.

    Features & Benefits:
    • Compatible with any UL Listed fire alarm control panel.
    • 50 watt power output.
    • 25 or 70.7 (optional) VRMS power-limited operation.
    • Integral message repeater.
    • Eight (8) DIP-switch selectable tones: ANSI Cadence, Alert Tone, March Code, Hi-Lo, California Code, ANSI Whoop, Steady, Continuous Whoop
    • Optional FVIV-ZS provides four Style Y or Z (Class A or B) speaker circuits.
    • Auxiliary audio input.
    • Form “C” trouble and alarm relay outputs.
    • Remote microphone module for all-call paging.
    • Single channel operation.
    Certifications:
    • UL Listed: S1949
    • CSFM: 7300-1703:0168
    • ISO 1000 Certification
    Specifications

    Others

    • Minimum Operating Voltage
      • 120 AC volt
    • Maximum Operating Voltage
      • 230 AC volt
    • Minimum Operating Humidity
      • 10 Percentage
    • Maximum Operating Humidity
      • 85 Percentage

    Others

    • Minimum Operating Voltage
      • 120 AC volt
    • Maximum Operating Voltage
      • 230 AC volt
    • Minimum Operating Humidity
      • 10 Percentage
    • Maximum Operating Humidity
      • 85 Percentage
    • Minimum Operating Voltage : 120 AC volt
    • Maximum Operating Voltage : 230 AC volt
    • Minimum Operating Humidity : 10 Percentage
    • Maximum Operating Humidity : 85 Percentage
    Others
    Name
    Description
    File Size
    Date
    Size
    FireVac IV Voice Evacuation System
    application/pdf 83.58 KB
    5/14/2023
    83.58 KB
    FireVac IV Voice Evacuation System
    application/msword 113.5 KB
    5/14/2023
    113.5 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    FireVac IV Voice Evacuation System Specification
    application/pdf 83.58 KB
    5/14/2023
    83.58 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FireVAC IV Emergency Voice Evacuation Data Sheet
    application/pdf 202.37 KB
    5/14/2023
    202.37 KB
    Name
    Description
    File Size
    Date
    Size
    FireVac IV Voice Evacuation System
    application/pdf 83.58 KB
    5/14/2023
    83.58 KB
    FireVac IV Voice Evacuation System
    application/msword 113.5 KB
    5/14/2023
    113.5 KB
    FireVac IV Voice Evacuation System Specification
    application/pdf 83.58 KB
    5/14/2023
    83.58 KB
    FireVAC IV Emergency Voice Evacuation Data Sheet
    application/pdf 202.37 KB
    5/14/2023
    202.37 KB
    Name
    Description
    File Size
    Date
    Size
    FireVac IV Voice Evacuation System
    83.58 KB
    5/14/2023
    FireVac IV Voice Evacuation System
    113.5 KB
    5/14/2023
    FireVac IV Voice Evacuation System Specification
    83.58 KB
    5/14/2023
    FireVAC IV Emergency Voice Evacuation Data Sheet
    202.37 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime