/content/hbtbt/au/en/search-results.html

    I/O Modules

    Intelligent Lighting Control Module

    The AVINTCDR is an RS232 or RS485 interface to an MLS Connect Digital Intelligent LCM (or CD Box) which expands the scope of the MLS system such that it can be controlled via AV equipment.

    Overview

    The AVINTCDR is an RS232 or RS485 interface to an MLS Connect Digital Intelligent LCM (or CD Box) which expands the scope of the MLS system such that it can be controlled via AV equipment. The AVINTCDR is compatible with the RS232/RS485 protocol used by AV systems (Dynet protocol). When the interface receives a command from the AV system, LED1 will flash RED then Green. The decoded signal is then sent to the CD Box where it is translated and forwarded on to the MLS Bus.

    Certifications:
    • 32319029-001 Rev B
    Specifications

    Others

    • Type
      • MLS AV Interface
    • Mounting Type
      • Surface

    Others

    • Type
      • MLS AV Interface
    • Mounting Type
      • Surface
    • Type : MLS AV Interface
    • Mounting Type : Surface
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime