Plant & Integration Controllers
Controller Module
Controller Modules by CentraLine are provides interface connections, which allow connection to external systems.
Controller Modules by CentraLine are provides interface connections, which allow connection to external systems. An RJ45 socket serving as an interface to connect laptops or HMIs to the LONWORKS Bus. LONWORKS terminals 11, 12, 13, and 14 to connect LONWORKS Bus I/O modules or other LONWORKS devices to the CLLIONLC01 Controller or other LONWORKS controllers.
Features & Benefits:- An RJ45 socket serving as an interface to connect laptops or HMIs to the LONWORKS Bus
- LONWORKS terminals 11, 12, 13, and 14 to connect LONWORKS Bus I/O modules or other LONWORKS devices to the CLLIONLC01 Controller or other LONWORKS controllers
Others
- Memory Back-Up
- Goldcap Capacitor for 72 hours Buffer
- Goldcap Capacitor for 72 hours Buffer
- Communication Technology
- Communication bus ("physical C-Bus" or "C-Bus over LON"); LonWorks bus; Panel bus for communication to Panel I/O modules
- Communication bus ("physical C-Bus" or "C-Bus over LON"); LonWorks bus; Panel bus for communication to Panel I/O modules
- Directly connectable
- LonWorks(R) Directly Connectable
- Modem
- Panel Bus
- Control Software
- Configurable with COACH software; free programmable with CARE software; programmable with standard ModAL software modules
- Mounting Type
- DIN Rail
- DIN Rail
Others
- Memory Back-Up
- Goldcap Capacitor for 72 hours Buffer
- Goldcap Capacitor for 72 hours Buffer
- Communication Technology
- Communication bus ("physical C-Bus" or "C-Bus over LON"); LonWorks bus; Panel bus for communication to Panel I/O modules
- Communication bus ("physical C-Bus" or "C-Bus over LON"); LonWorks bus; Panel bus for communication to Panel I/O modules
- Directly connectable
- LonWorks(R) Directly Connectable
- Modem
- Panel Bus
- Control Software
- Configurable with COACH software; free programmable with CARE software; programmable with standard ModAL software modules
- Mounting Type
- DIN Rail
- DIN Rail
- Memory Back-Up : Goldcap Capacitor for 72 hours Buffer|Goldcap Capacitor for 72 hours Buffer
- Communication Technology : Communication bus ("physical C-Bus" or "C-Bus over LON"); LonWorks bus; Panel bus for communication to Panel I/O modules|Communication bus ("physical C-Bus" or "C-Bus over LON"); LonWorks bus; Panel bus for communication to Panel I/O modules|Directly connectable|LonWorks(R) Directly Connectable|Modem|Panel Bus
- Control Software : Configurable with COACH software; free programmable with CARE software; programmable with standard ModAL software modules
- Mounting Type : DIN Rail|DIN Rail