/content/hbtbt/au/en/search-results.html

    Thermostats

    A/FLS Series Freeze Stat

    The A/FLS Series Low Temperature cut out Thermostat, otherwise known as a "Freeze Stats" are designed with a vapour charged capillary sensing element for use in equipment that requires low-temperature cut out protection.

    Overview

    The A/FLS Series Low Temperature cut out Thermostat, otherwise known as a Freeze Stats are designed with a vapor charged capillary sensing element for use in equipment that requires low-temperature cut out protection.

    The purpose of the A/FLS Series freeze stats are to protect heating and cooling coils from freezing or to be used in any other equipment where temperature strati cation may occur. All A/FLS series devices are 4 Wire, two circuit devices that can be used to shut down your system upon the air temperature reaching the low temperature limit as well as to simultaneously switch on a local indicator or remote alarm when used with your building management system or controller.

    The A/FLS Freeze Stats or low limit switches are available in four standard lengths with either Automatic or Manual Resets based upon the system design requirements. A NEMA 1 rated metal enclosure comes standard with a ½” conduit knockout included for all line voltage connections. An optional mounting bracket and plenum rated nylon capillary mounting clips are available.

    Certifications:
    • SA516 UL 873
    • LR948 C22.2 No. 24-199
    • ACN 002 968 103
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime