/content/hbtbt/au/en/search-results.html

    Thermostats

    Flue Gas Thermostat

    The flue gas thermostat is used for Flue gas temperature monitoring of solid fuel boilers used in bivalent operation with oil boilers. Flue gas vent is provided for mounting of flue gas thermostats.

    Overview

    The flue gas thermostat is used for Flue gas temperature monitoring of solid fuel boilers used in bivalent operation with oil boilers. The flue gas thermostat works on the principle of Rod expansion. The dip tube and one arranged in it Metal rods have different expansion coefficients, so that between them there is a temperature-dependent Sets the length difference. They work through one Translation mechanism on a micro switch that is above a set limit temperature is actuated. After the immersion tube has cooled down by approx. 10-18 K, the micro switch reset. If the immersion tube breaks, the Circuit remains open.

    The flue gas thermostat is attached to connection G ½. It is installed without a protective sleeve. The temperature sensor must be perpendicular to the direction of flow and can be used with its entire active length. The end of the sensor must have a free space in the axial direction of at least 10 mm.

    Features & Benefits:
    • Used for Flue gas temperature monitoring of solid fuel boilers
    • Automatic reset function
    • Flue gas vent for mounting
    • Inside set point device
    Certifications:
    • DIN 46320
    Specifications

    Others

    • Immersion Depth
      • 150 millimetre
    • Setpoint Device
      • Inside
    • Mounting Type
      • Flue Gas Vent
    • Switch Configuration
      • SPDT
    • Thermostat Functions
      • Automatic Reset

    Others

    • Immersion Depth
      • 150 millimetre
    • Setpoint Device
      • Inside
    • Mounting Type
      • Flue Gas Vent
    • Switch Configuration
      • SPDT
    • Thermostat Functions
      • Automatic Reset
    • Immersion Depth : 150 millimetre
    • Setpoint Device : Inside
    • Mounting Type : Flue Gas Vent
    • Switch Configuration : SPDT
    • Thermostat Functions : Automatic Reset
    Others
    Name
    Description
    File Size
    Date
    Size
    RGT 240 geprüft nach DIN 3440, DIN-Reg.-Nr. ATW 86295 Rauchgas-Thermostat
    application/pdf 347.94 KB
    5/14/2023
    347.94 KB
    RGT 240 gepr�ft nach DIN 3440, DIN-Reg.-Nr. ATW 86295 Rauchgas-Thermostat
    application/pdf 347.94 KB
    3/9/2023
    347.94 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    9/19/2023
    3.03 MB
    Name
    Description
    File Size
    Date
    Size
    RGT 240 geprüft nach DIN 3440, DIN-Reg.-Nr. ATW 86295 Rauchgas-Thermostat
    application/pdf 347.94 KB
    5/14/2023
    347.94 KB
    RGT 240 gepr�ft nach DIN 3440, DIN-Reg.-Nr. ATW 86295 Rauchgas-Thermostat
    application/pdf 347.94 KB
    3/9/2023
    347.94 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    9/19/2023
    3.03 MB
    Name
    Description
    File Size
    Date
    Size
    RGT 240 geprüft nach DIN 3440, DIN-Reg.-Nr. ATW 86295 Rauchgas-Thermostat
    347.94 KB
    5/14/2023
    RGT 240 gepr�ft nach DIN 3440, DIN-Reg.-Nr. ATW 86295 Rauchgas-Thermostat
    347.94 KB
    3/9/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    9/19/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime