/content/hbtbt/au/en/search-results.html

    Transducers

    Analog Current/Voltage Rescaling Module

    The Analog Rescaling Modules accept an analog input signal and rescales it to another voltage or current output signal.

    Overview

    The Analog Rescaling Modules accept an analog input signal and rescales it to another voltage or current output signal. The top-adjust trimmer potentiometers can be used to make fine adjustments to output ranges for maximum flexibility. The output gain can be adjusted from 1 to 25 times the input.

    Features & Benefits:
    • Attenuate an input signal to 100%
    • Reverse an input signal
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Terminal Type
      • 45° Captive Screw Terminal Blocks

    Others

    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Terminal Type
      • 45° Captive Screw Terminal Blocks
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
    • Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
    • Terminal Type : 45° Captive Screw Terminal Blocks
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime