Transducers
Analog Rescaling Signal Splitter
Analog Rescaling Signal Splitters accept a single analog signal and split that signal into two DC non-isolated current sourcing outputs that can be re-scaled.
Analog Rescaling Signal Splitters accept a single analog signal and split that signal into two DC non-isolated current sourcing outputs that can be re-scaled. The outputs are scaled identically and will always track each other. The top-adjust trimmer potentiometers can be used to make ¬fine adjustments to output ranges for maximum flexibility.
Features & Benefits:- Adjustable gain and offset
- Accepts a resistive input
- RoHS2
- WEEE
Others
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 48.9 degree Celsius
- Minimum Operating Ambient Temperature
- 1.7 degree Celsius
- 35 degree Fahrenheit
- Terminal Type
- 45° Captive Screw Terminal Blocks
Others
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 48.9 degree Celsius
- Minimum Operating Ambient Temperature
- 1.7 degree Celsius
- 35 degree Fahrenheit
- Terminal Type
- 45° Captive Screw Terminal Blocks
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
- Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
- Terminal Type : 45° Captive Screw Terminal Blocks