/content/hbtbt/au/en/search-results.html

    Zone & Unitary Controllers

    BACnet-Compliant Field Contoller

    BACnet-Compliant Field Controller by Alerton has three software-controlled high current relays, the VLC-651R is well suited for unit ventilator and fan-coil applications, or any application that requires multi-speed fan or motor control.

    Overview

    Alerton BACnet-Compliant Field Controller is a versatile, fully programmable BACnet-compliant field controller. With three software-controlled high current relays, the VLC-651R is well suited for unit ventilator and fan-coil applications, or any application that requires multi-speed fan or motor control. As a native BACnet controller, it integrates seamlessly with your BACnet system, communicating on a BACnet MS/TP LAN at up to 76.8 Kbps.

    The VLC-651R supports the Alerton Microtouch, as well as the Microset™ and Microset II intelligent wall sensors, which offer convenient data display, set point adjustment, and technician access to equipment setup parameters.

    All VLC-651R control logic is programmed with Alerton’s easy-to-learn graphical programming language, VisualLogic®. Programming and setup data is stored in non-volatile flash memory, ensuring stable and reliable operation.

    Features & Benefits:
    • Six universal 10-bit inputs, three binary high-current relay outputs, two binary triac outputs, and one Analog output
    • Interoperable
    • Fully BACnet-compliant on MS/TP LAN at up to 76.8 Kbps
    • Versatile
    • Fully programmable for fan-coil, unit ventilator, and other multispeed fan or motor applications
    • Reliable
    • AZ60 processor and extensive on-board filtering, with all program data backed up in nonvolatile Flash memory
    • Fast
    • Internal logic loop of 100 msec.
    Certifications:
    • Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916
    • EMC Directive 89/336/EEC (European CE Mark)
    • FCC Part 15, Subpart J, Class A.
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) Percentage
    • Minimum Operating Humidity
      • 0 (Non-Condensing) Percentage
    • Communications Protocol
      • BACnet MS/TP LAN
    • Power Source
      • Power Supply
    • Number of Triac Outputs
      • 2
    • Application
      • Fan-Coil
      • Multi-Speed Motor
      • Unit Ventilator
    • Number of Universal Inputs
      • 6
    • Mounting Type
      • Plenum
    • Control Functions
      • BACtalk Field

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) Percentage
    • Minimum Operating Humidity
      • 0 (Non-Condensing) Percentage
    • Communications Protocol
      • BACnet MS/TP LAN
    • Power Source
      • Power Supply
    • Number of Triac Outputs
      • 2
    • Application
      • Fan-Coil
      • Multi-Speed Motor
      • Unit Ventilator
    • Number of Universal Inputs
      • 6
    • Mounting Type
      • Plenum
    • Control Functions
      • BACtalk Field
    • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
    • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
    • Communications Protocol : BACnet MS/TP LAN
    • Power Source : Power Supply
    • Number of Triac Outputs : 2
    • Application : Fan-Coil|Multi-Speed Motor|Unit Ventilator
    • Number of Universal Inputs : 6
    • Mounting Type : Plenum
    • Control Functions : BACtalk Field
    Others
    Name
    Description
    File Size
    Date
    Size
    VLC系列 现场控制器 用户手册
    application/pdf 288.47 KB
    11/16/2022
    288.47 KB
    Name
    Description
    File Size
    Date
    Size
    VLC系列 现场控制器 用户手册
    application/pdf 288.47 KB
    11/16/2022
    288.47 KB
    Name
    Description
    File Size
    Date
    Size
    VLC系列 现场控制器 用户手册
    288.47 KB
    11/16/2022
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime