Zone & Unitary Controllers
Woltman Flow Meter
Honeywell EW370 series Woltman flow meters are used for volume measurement of heating or chilled water in hydronic heating and cooling systems.
Honeywell EW370 series Woltman flow meters are used for volume measurement of heating or chilled water in hydronic heating and cooling systems. They have a mechanical roller counter with fixed pulse output for connection to an energy calculator, e.g. Honeywell home ew500 series or remote readout applications. When combined with an EW500 energy calculator they act as flow sensor and provide volume measurement to the energy calculator.
Features & Benefits:- Suitable for horizontal and vertical installation
- Pulse out as standard
- Low pressure loss
- Rugged design for long term accuracy
- MID