/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    Hardware FlexES Control

    Hardware FlexES control FM basic configurations with software supports for 18 loops. The FlexES Control expansions can however, also be adapted to individual requirements by using separately provided components.

    Overview

    Hardware FlexES Control FM basic configurations, with software support for 18 loops. The FlexES Control expansions can, however, also be adapted to individual requirements by using separately provided components. Depending on the system's design, it might be necessary to use an expansion housing unit for the batteries and an additional power supply unit.

    Features & Benefits:
    • Direct output of the proprietary EDP communications protocol via interface RS 485
    • Up to 48 IQ8Quad with alarm device per loop
    • Emergency mode of each of the ties
    Certifications:
    • FM
    • For FX808397.IN
    • For FX808397F
    • NF-SSI
    Specifications

    Others

    • Maximum Operating Humidity
      • <95 Percentage

    Others

    • Maximum Operating Humidity
      • <95 Percentage
    • Maximum Operating Humidity : <95 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime