/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    Horizon Conventional Fire Alarm Control Panel

    Horizon Conventional Fire Alarm Control Panels are a reliable fire alarm detection solution that have been equipped with configurable class change inputs, coincidence detection and programmable delays.

    Overview

    Engineered and built to the same high standard as all Morley-IAS control panels, the Horizon system forms an essential part of any fire alarm solution. Horizon Conventional Fire Alarm Control Panels are reliable fire alarm detection solutions that have been equipped with configurable class change inputs, coincidence detection and programmable delays to allow alarm verification and the facility to interface to larger house alarm systems. The Horizon range has been designed with both installer and end users requirements in mind. A combination of quick installation, an enhanced feature set and advanced programming allows installers to quickly and simply meet the demands of the user. For end users, clear visible indications, easy to operate functions and a big red key to activate the control buttons, make for simple and unambiguous operation.

    Features & Benefits:
    • Available in 2, 4 and 8 Zones
    • Simple and user friendly design
    • Intuitive to use
    • Multilinguistic text inserts
    • Enhanced feature set
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime