Fire Alarm Control Panels
Rectification Flame Amplifier
The Flame Amplifiers are solid state plug-in amplifiers that respond to a rectified signal from a rectification type flame detector
The Flame Amplifiers are solid state plug-in amplifiers that respond to a rectified signal from a rectification type flame detector to indicate the presence of flame when used with 7800 SERIES and R7140 Relay Modules
Features & Benefits:- Flame signal test jacks measure amplifier flame signal voltage
- 0.0 to 5.0 V dc Flame signal strength reading range
- Colour coded label identifies flame detection type
- printed circuit board edge connector keyed for proper orientation.
- FM/CSA/UL
- CE
- SIL-3
Others
- Maximum Operating Humidity
- 85 Percentage
- Minimum Operating Ambient Temperature
- -40 Degrees Celsius
- Minimum Operating Humidity
- 0 Percentage
Others
- Maximum Operating Humidity
- 85 Percentage
- Minimum Operating Ambient Temperature
- -40 Degrees Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Humidity : 85 Percentage
- Minimum Operating Ambient Temperature : -40 Degrees Celsius
- Minimum Operating Humidity : 0 Percentage