/content/hbtbt/au/en/search-results.html

    Releasing Panels

    Releasing Control Module

    The Gamewell-FCI Releasing Control Modules are specifically designed for fire suppression releasing applications in the E3 Series System.

    Overview

    The Gamewell-FCI, Releasing Control Modules are specifically designed for fire suppression releasing applications in the E3 Series System. Power to the release agent solenoid(s) runs through this module to offer superior full-time monitoring and supervision. The Releasing Control Modules supervises the wiring to the connected load and reports the status to the panel as Normal, Open and Short Circuit. Releasing Control Modules Can power one 24V or two 12V solenoids and Mounts in a standard 4in (10.16 cm) junction box.

    Features & Benefits:
    • Redundant protocol for added protection
    • Configurable for Class A or Class B operation
    • Supports external supply voltage monitoring
    • Includes a panel controlled status LED
    • Offers analog communications
    • Uses rotary address switches
    • Has a low standby current
    • Provides the Velociti Series operation
    Certifications:
    • FM Approved
    • ISO 9001 Certification
    • UL Standard: UL 864 9th Edition
    • UL: S1949
    Specifications

    Others

    • External Supply Voltage
      • 24 DC volt
    • Maximum Activation Current
      • 2 AMP
    • Standby Current
      • 6.4 4K
    • Signaling Line Circuit Maximum Activation Current
      • 9 4K
    • Maximum Operating Humidity
      • 95 Percentage
    • Compatible Environments
      • This system meets NFPA requirements for operation at 0 - 49°C/32 - 120°F and at a relative humidity 93% ± 2% (non-condensing) at 32°C ± 2°C (90°F ± 3°F). However, the useful life of the system's standby batteries and the electronic components may be adversely affected by extreme temperature ranges and humidity. Therefore, it is recommended that this system and its peripherals be installed in an environment with a normal room temperature of 15 - 27°C/60 - 80°F.
    • Maximum Operating Voltage
      • 32 V DC
    • Wiring Configuration
      • Class A
      • Class B
    • Minimum Operating Voltage
      • 15 V DC
    • Solenoid Supervisory Loop Current
      • 30 4K
    • Minimum Operating Humidity
      • 10 Percentage
    • Signaling Line Circuit Maximum Average Operating Current
      • 700 µA
    • Solenoid Supervisory Loop Voltage
      • 3.3 VLT

    Others

    • External Supply Voltage
      • 24 DC volt
    • Maximum Activation Current
      • 2 AMP
    • Standby Current
      • 6.4 4K
    • Signaling Line Circuit Maximum Activation Current
      • 9 4K
    • Maximum Operating Humidity
      • 95 Percentage
    • Compatible Environments
      • This system meets NFPA requirements for operation at 0 - 49°C/32 - 120°F and at a relative humidity 93% ± 2% (non-condensing) at 32°C ± 2°C (90°F ± 3°F). However, the useful life of the system's standby batteries and the electronic components may be adversely affected by extreme temperature ranges and humidity. Therefore, it is recommended that this system and its peripherals be installed in an environment with a normal room temperature of 15 - 27°C/60 - 80°F.
    • Maximum Operating Voltage
      • 32 V DC
    • Wiring Configuration
      • Class A
      • Class B
    • Minimum Operating Voltage
      • 15 V DC
    • Solenoid Supervisory Loop Current
      • 30 4K
    • Minimum Operating Humidity
      • 10 Percentage
    • Signaling Line Circuit Maximum Average Operating Current
      • 700 µA
    • Solenoid Supervisory Loop Voltage
      • 3.3 VLT
    • External Supply Voltage : 24 DC volt
    • Maximum Activation Current : 2 AMP
    • Standby Current : 6.4 4K
    • Signaling Line Circuit Maximum Activation Current : 9 4K
    • Maximum Operating Humidity : 95 Percentage
    • Compatible Environments : This system meets NFPA requirements for operation at 0 - 49°C/32 - 120°F and at a relative humidity 93% ± 2% (non-condensing) at 32°C ± 2°C (90°F ± 3°F). However, the useful life of the system's standby batteries and the electronic components may be adversely affected by extreme temperature ranges and humidity. Therefore, it is recommended that this system and its peripherals be installed in an environment with a normal room temperature of 15 - 27°C/60 - 80°F.
    • Maximum Operating Voltage : 32 V DC
    • Wiring Configuration : Class A|Class B
    • Minimum Operating Voltage : 15 V DC
    • Solenoid Supervisory Loop Current : 30 4K
    • Minimum Operating Humidity : 10 Percentage
    • Signaling Line Circuit Maximum Average Operating Current : 700 µA
    • Solenoid Supervisory Loop Voltage : 3.3 VLT
    Others
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    TC810S1000 Releasing Control Module Data Sheet
    application/pdf 115.16 KB
    5/14/2023
    115.16 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    TC810S1000 Releasing Control Module Data Sheet
    application/pdf 115.16 KB
    5/14/2023
    115.16 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    TC810S1000 Releasing Control Module Data Sheet
    115.16 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime